Carrier® Dedicated Outdoor Air Unit 62W

Carrier® 62W Dedicated Outdoor Air Unit

62W

Optimized ventilation for superior air quality and energy efficiency.

  • Advanced Energy Recovery
  • Puron Advance™ Refrigerant (R-454B) for eco-efficiency
  • Variable Speed Scroll Compressor
Overview

The Carrier® 62W Dedicated Outdoor Air System (DOAS) provides efficient ventilation for commercial spaces with a variable speed scroll compressor and energy recovery. Using Puron Advance™ Refrigerant (R-454B), it meets EPA low-GWP standards while offering customizable options like auxiliary heat and advanced controls for reliable, sustainable performance.

  • ETL Listed
  • UL Registered

Features

At a glance

Type

100% Dedicated Outdoor Air, Air Source Heat Pump

Refrigerant

R-454B

Capacity Range

3 - 55 Tons

Airflow Range

350 - 15,000 CFM

Alt Text Alt Text

Elevate your HVAC performance with the Carrier 62W DOAS, an advanced solution that combines energy savings, sustainability and ultimate climate control for any commercial space.

Documents

Controls

62W 03-55 Controls, Operation, Start-Up and Troubleshooting for Revision J Controls Dedicated Outdoor Air Unit

Guide Specifications

62W Guide Specifications, 3 to 55 Nominal Tons

Installation

62W 03-55 Dedicated Vertical or Horizontal Outdoor Air Water Source Heat Pump Unit with Optional Energy Conservation Wheel

Product Data

62W 03-55 Dedicated Outdoor Air Unit Water Source Heat Pump Optional Auxiliary Heat, Energy Recovery, 3 to 55 Nominal Tons

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.