Carrier® Dedicated Outdoor Air Unit 62L

Carrier® 62L Dedicated Outdoor Air Unit

62L

Efficient, reliable and adaptive HVAC solutions designed to elevate indoor air quality and energy performance.

  • Optimized Ventilation Control
  • Advanced Refrigerant Technology
Overview

The Carrier® 62L Dedicated Outdoor Air Unit delivers energy-efficient ventilation, advanced climate control and seamless integration. Featuring variable speed compressors and Puron Advance™ refrigerant (R-454B), it ensures quality indoor air, reduced costs and compliance with EPA low GWP standards. Designed for complex ventilation and energy recovery, it offers reliability, improved air quality and sustainability.

  • ETL Listed
  • UL Registered Firm

Features

At a glance

Type

100% Dedicated Outdoor Air, Air Source Heat Pump, Water Source Heat Pump, Air-Cooled Cooling Only

Refrigerant

R-454B

Capacity Range

40 - 140 Tons

Airflow Range

5,000 - 25,000 CFM

Alt Text Alt Text

The Carrier® 62L Dedicated Outdoor Air Unit optimizes energy use, enhances indoor air quality and aligns sustainability with innovation for future-ready approach to climate control.

Documents

Controls

62L 40-140 Tons Controls, Operation, Start-Up and Troubleshooting for Revision J Controls Dedicated Outdoor Air Unit

Guide Specifications

62L Guide Specifications, 40 to 140 Nominal Tons

Installation

62L 40-140 Dedicated Vertical or Horizontal Outdoor Air Cooled Cooling/Dehumidification Unit or Air Source Heat Pump Unit or Water Source Heat Pump Unit with Optional Energy Conservation Wheel

Product Data

62L 40-140 Dedicated Outdoor Air Unit Air Cooled Cooling/Dehumidification or Air Source Heat Pump or Water Source Heat Pump Optional Auxiliary Heat, Energy Recovery, 40 to 140 Nominal Tons

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.