Carrier® Dedicated Outdoor Air Unit 62H

Carrier® 62H Dedicated Outdoor Air System (DOAS)

62H

Efficient and reliable climate control for enhanced ventilation and indoor air quality.

  • Maximize efficiency and conserve energy
  • Precise air conditioning with R-454B refrigerant
  • Built-in DDC controllers for standalone or automated systems
Overview

The Carrier® 62H Dedicated Outdoor Air Unit revolutionizes energy-efficient ventilation for commercial HVAC systems. Ranging from 3 to 55 tons, it enhances air quality and climate control with a variable speed scroll compressor and Puron Advance™ refrigerant (R-454B) for low GWP compliance. Featuring factory-installed DDC controllers and optional energy recovery systems, the 62H ensures reliable, eco-friendly performance for schools, hospitals and commercial spaces.

  • ETL Listed
  • UL Registered

Features

At a glance

Type

100% Dedicated Outdoor Air, Air Source Heat Pump

Refrigerant

R-454B

Capacity Range

3 - 55 Tons

Airflow Range

350 - 15,000 CFM

Alt Text Alt Text

Carrier® 62H optimizes resource utilization, improves indoor air quality and delivers reliable performance through advanced sustainable technologies.

Documents

Controls

62H 03-55 Controls, Operation, Start-Up and Troubleshooting for Revision J Controls Dedicated Outdoor Air Unit

Guide Specifications

62H Guide Specifications, 3 to 55 Nominal Tons

Installation

62H 03-55 Dedicated Vertical or Horizontal Outdoor Air Source Heat Pump Unit with Optional Energy Conservation Wheel

Product Data

62H 03-55 Dedicated Outdoor Air Unit Air Source Heat Pump Optional Auxiliary Heat, Energy Recovery, 3 to 55 Nominal Tons

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.