WeatherMaster® 50P Single-Packaged Rooftop Units
Type
Gas Heat/Electric CoolingRefrigerant
R-410ACapacity Range
3 - 100 TonsEfficiency (EER/IEER)
10.9, 10.9Multiple high-efficiency scroll compressors include a crankcase heater and vibration isolation
Up to 8 steps of cooling capacity control with intertwined evaporator coils for full-face active operation at part-load conditions
Cooling operating range from 32 to 115 F ambient (down to -20 F with accessory Motormaster® V control)
ComfortLink™ control includes: easy to use scrolling marquee display, service diagnostics, run test capabilities, demand limit capability, compressor reverse rotation protection, and BACnet communication option.
Tested in accordance with UL Standard 1995 and listed by ETL and ETL, Canada
Meet or exceed the EER requirements of ASHRAE Standard 90.1, rated in accordance with ARI Standard 340/360
California Energy Commission Title 24 Compliant
Dual electrically and mechanically independent refrigerant circuits, with coil frost protection, liquid line filter driers, and crankcase heaters standard on all models
Compressor protection includes high and low pressure transducers with safety cutouts
Circuit breaker protection for all power components
Cabinet made of pre-painted, galvanized steel with baked enamel finish, which meets ASTM B117 salt spray resistance test
Condenser-fan motors are totally enclosed with internal protection
Reliable Integrated Gas Unit Controller (IGC) provides system evaluation & troubleshooting via on-board LED and two stage gas valves with redundant 100% shutoff
Large hinged service access doors
On-board diagnostics include refrigerant pressure sensors
Double wall design available
Shipped with R-410A refrigerant charge
Single point electrical service entry, through unit bottom or side
Lifting lugs
Factory-installed pivoting outside air hoods
3 years parts only on Novation™ condenser coil
5 years parts only, non pro-rated, on heat exchanger
One year parts only on all other parts
Low, medium, or high Electric heat options (vertical configuration only) include: Staged control heat, Silicone Controlled Rectifier (SCR) heat
Hot water coil
Discharge plenum
Extended chassis for an auxiliary coil
Double wall construction
2-in. pleated filters with 4-in. field convertible filter rack
Bag or cartridge filters (sizes 030-070 only)
Outdoor air CFM station
Manual outside air self-closing damper
Modulating integrated economizer damper
Modulating integrated ultra-low leak economizer damper
Barometric relief
Non-modulating power exhaust (CV units only)
Modulating power exhaust with building pressure sensor
High capacity power exhaust with VFD (sizes 075-100 only)
Return fan with VFD (sizes 075-100 only)
Alternate high-capacity evaporator coil (all sizes except 035)
Condenser and evaporator options include: All-aluminum Novation condenser and Al/Cu evaporator, E-coat all-aluminum Novation condenser and Al/Cu evaporator
Hot gas bypass
Controls input expansion board
Bypass on indoor fan motor VFD
GFI (ground fault interrupter) convenience outlet (powered)
Power terminal block
Non-fused disconnect
Airfoil supply fan (sizes 075-100 only)
Low outdoor sound
Low ambient control
65 kA SCCR (460V) or 25 kA SCCR (575V)
Digital compressor
BACnet communication
Replaceable core filter drier
Security grille (sizes 070-100 only)
Humidi-MiZer™ adaptive dehumidification system
Communicating valve actuator (for units with hot water coil option)
2-in. and 4-in. filter kits
CO₂ space sensor
Outdoor or return humidity sensor (enthalpy)
Condenser coil hail guard assembly
Controls input expansion board
Navigator™ display
Return air CO₂ sensor
Smoke detector
Filter switch
Fan status switch
T55 temperature sensor
T56 temperature sensor
Space temperature sensor with CO₂ override
Space temperature sensor set point and CO₂ override
BACnet Communication module
MODBUS Carrier translator
LonWorks Carrier translator
System Pilot™ interface
Touch Pilot™ interface
14-in. roof curb
Motormaster V control
Compressor sound blankets