Controls Expansion Module (CEM) Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz
Achieve up to 8 cooling capacity stages with intertwined evaporator coils for optimized performance even at partial loads.
The Carrier WeatherMaster® 50P rooftop unit excels in commercial HVAC applications with advanced technology enhancing energy efficiency, air quality and reliability. Featuring ComfortLink™ DDC controls, high-efficiency scroll compressors and independent circuits, it delivers precise climate control while supporting sustainability with Puron® R-410A refrigerant. Its flexible configuration ensures seamless integration for diverse building needs.
Dual refrigerant circuits with independent protections, crankcase heaters and frost prevention deliver durable and dependable operation.
Hinged access panels and onboard diagnostics streamline servicing, ensuring minimal downtime and maximum efficiency.
Features options for vertical CV/SAV, vertical VAV, horizontal CV/SAV or horizontal VAV configurations, adapting to any application.
Carrier P Series rooftop units are factory-tested for both heating and cooling, featuring an industrial-grade cabinet with hinged panels and high-performance supply fans.
Accessory and Kit Data
Controls Expansion Module (CEM) Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz
Return Smoke Detectors Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N 75 to 105 Ton
Low Ambient Operation Motormaster® V Control Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz
Hail Guard Package Accessory for 48/50P2,P3,P4,P5040-060
Humidity Sensor Accessory for Enthalpy Control for 48/50LC, 48/50A, 48/50P, 48/50N, 48/50Z
Compressor Sound Blanket Accessory for 48/50A, 48/50N, 48/50P
CO2 Sensor Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105, 48/50N
Plugged Filter Indicator Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105
Brochure
20-Ton-Plus Single-Packaged Rooftop Units
Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units
Humidi-MiZer® Adaptive Dehumidification System
A World of Comfort 2025 - Brochure
Packaged Rooftop Units - Staged Air Volume (SAV) System
Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units
A World of Comfort 2025 - Brochure (Printer Version)
Controls
48/50P030-100 Start-Up, Operation, Service, and Controls Troubleshooting for Weathermaster® Single Package Large Rooftop Units with ComfortLink Version 9.X Controls
Guide Specifications
50P2, 50P3, 50P4, 50P5, 50P7, 50P8, 50P9 Guide Specifications, 30 to 100 Tons, Nominal
Installation
50P030-100 Weathermaster® Single Package Electric Heating and Electric Cooling Units with ComfortLink Controls
Presentation
Carrier Weather Series Applied Rooftop Units - Expo 2019 Video
Press Release
Carrier Corp. Introduces New WeatherMaster® Rooftop Series Units with Non-Ozone Depleting Puron Refrigerant
Carrier Corp. Introduces New WeatherMaster Rooftop Series Units with Non-Ozone Depleting Puron Refrigerant
Press Release - Carrier Introduces New Rooftop Units to Meet Efficiency Standards
Product Data
48/50P2,P3,P4,P5,P6,P7,P8,P9 030-100 Single-Package Gas Heating/Electric Cooling Rooftop Units and Electric Cooling Rooftop Units with Optional Electric Heat
REVIT and 3D DRW Files
50P030-100 Family REVIT Files
Warranty Card
Warranty - 50A and 50P and 50N Commercial Rooftop
White Paper
Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage
Humidi-Mizer® Adaptive Dehumidification System for Applied Rooftop Units
Intelligent Air Source and Terminal Integration
Environmental Design Considerations for Hospital Operating Rooms White Paper