WeatherExpert® Light Commercial Packaged High Outdoor Air System 50LCH

WeatherExpert® 50LCH Light Commercial Packaged High Outdoor Air System

50LCH

Designed to deliver unparalleled efficiency, precise climate control and optimal indoor air quality for light commercial applications.

  • Exclusive EcoBlue™ Vane Axial Supply Fan
  • Modulating Hot Gas Reheat for Superior Dehumidification
  • Carrier SmartVu™ Controls for Seamless Operation
WeatherExpert® Light Commercial Packaged High Outdoor Air System 50LCH
Overview

The WeatherExpert® 50LCH rooftop unit redefines commercial HVAC systems by combining energy efficiency, high outdoor air operation and advanced climate control features. With capacities ranging from 6 to 10 nominal tons, this unit supports up to 100% outdoor air operation, making it ideal for ventilation and make-up air solutions in light commercial environments. Equipped with an EcoBlue™ vane axial supply fan for superior airflow and Carrier SmartVu™ controls for intuitive operation, this unit ensures maximum performance, convenience and reliability.

  • AHRI 210/240-C
  • AHRI 210/240
  • UL Listed
  • ETL Certified for USA and Canada Standards

Features

At a glance

Type

Electric Heat/Cooling Only

Refrigerant

R-410A

Capacity Range

6 - 10 Tons

Efficiency (IEER)

20.8

Alt Text Alt Text

Achieve next-level HVAC performance with enhanced comfort, energy efficiency and reliable, innovative operation with the WeatherExpert 50LCH rooftop unit.

Documents

Controls

50LC*H 07-12 WeatherExpert® Electric Cooling Packaged High Outdoor Air System with Puron® (R-410A) Refrigerant, Installation, Controls, and Start-up

Guide Specifications

50LC*H Guide Specifications, 6 to 10 Nominal Tons

Product Data

48/50LC*H 07-12 WeatherExpert® Packaged High Outdoor Air Systems, 6 to 10 Nominal Tons

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.