WeatherMaker® Puron Advance™ Single-Packaged Rooftop Units with EcoBlue™ Technology 50FE

WeatherMaker® 50FE Rooftop Unit with Puron Advance™ and EcoBlue™ Technology

Technical Specifications

At a glance

Type

Electric Heat/Electric Cooling, Cooling Only

Refrigerant

R-454B

Capacity Range

3 - 27.5 Tons

Efficiency (SEER/IEER)

14.0, 15.5

Features

Performance Features
 

Puron Advance (R-454B) refrigerant meets and exceeds EPA’s new Low GWP requirements 

New unit control board with intuitive quick fan speed adjustment 

New – UL 60335-2-40 Certified A2L leak detection and dissipation system factory installed standard 

Direct Drive EcoBlue™ Technology indoor fan system uses Vane Axial fan design & electronically commutated motor 

Single-stage cooling capacity 04-06 models, two-stage on 07+ models 

SEER2s up to 13.4, IEER up to 15.5

Cooling operating range up to 115 °F (46°C) and down to 40°F (4°C) using winter start kit 

Innovative corrosive-resistant composite condensate pan in accordance with ASHRAE 62 Standard, sloping design; side or center drain 

Pre-painted exterior panels and primer-coated interior panels tested to 500 hours salt spray protection 

Units meet and exceed ASHRAE 90.1 energy efficiency levels.

 

Maintenance Features
 

New unit control board facilitating simple safety circuit troubleshooting and simplified control box arrangement as well as easy intuitive fan speed adjustment

Access panels with easy grip handles

Innovative, easy starting, no-strip screw feature on unit access panels

Tool-less filter access door

Optional hinged access panels also available

NEW Direct Drive – EcoBlue™ Technology Indoor fan system uses Vane Axial fan design and electronically commutated motor with beltless design

Two-inch disposable return air filters

 

Installation Features
 

Same footprint as prior Carrier models for that original fit; reduces installation costs and time

Field convertible from vertical to horizontal airflow configuration

Provisions for thru-the-bottom power entry capability as standard

Single point electric, and controls connections

Full perimeter base rail with built-in rigging adapters and fork truck slots

 

Reliability Features
 

A2L leak detection and dissipation system standard

Scroll compressors with internal line-break overload protection

24-volt control circuit protected with resettable circuit breaker

Permanently lubricated direct-drive ECM evaporator-fan motor

Totally enclosed condenser motors with permanently lubricated bearings

Low pressure and high-pressure switch protection

 

Standard Limited Warranty
 

5 years electric heaters

5 years parts only compressor

3 year SystemVu™ controller

One year parts only on all other parts

Additional extended warranty packages available

Options

Factory-Installed Options
 

Temperature Sensing EconoMi$er with relief

Enthalpy Sensing EconoMi$er with relief

Humidi-MiZer® Adaptive Dehumidification System

Return Air Smoke Detector

Supply Air Smoke Detector

CO2 Sensor

Condensate Overflow Protection

Multiple Static Fan Capabilities

Phase Monitor/Protection

Thru-The-Base Utility Connections

Louvered Hail Guards

Non-Fused Disconnect Switch

4" MERV-13 Filters

Hinged Access Panels

Unpowered Convenience Outlet

Powered Convenience Outlet

Coated Coils: Pre-Coat, E-Coat, Copper/Copper

Electrical Mechanical Controls

SystemVu™ Integrated Communicating Controls

Extended Warranty Protection Plans

Physical Data

Electric Heat/Electric Cooling & Cooling Only Models (50FE)

Nominal Cooling Ton SizeCooling StagesAHRI Efficiency (SEER2) IEERDimensions (in) LxWxHElectrical Heat Nominal kW RangeApprox. Unit Weight
(lbs)
31(13.4)74 x 47 x 334.0 to 15.0437
41(13.4)74 x 47 x 334.0 to 21.0498
51(13.4)74 x 47 x 336.5 to 24.0511
6215.574 x 47 x 416.5 to 24.0562
7.5215.288 x 59 x 4110.4 to 42.4743
8.5215.288 x 59 x 4910.4 to 42.4805
10215.288 x 59 x 4910.4 to 50.0815
12.5215.288 x 59 x 4910.4 to 50.0978
15214.7115 x 57 x 6316.0 to 67.01325
17.5214.7127 x 86 x 4925.0 to 75.01673
20214.7141 x 86 x 4925.0 to 75.01873
25214.2141 x 86 x 5725.0 to 75.02047
27.5214.2157 x 86 x 5725.0 to 75.02224

AHRI = Air-Conditioning, Heating & Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
IEER = Integrated Energy Efficiency Ratio
SEER = Seasonal Energy Efficiency Ratio

NOTES

  1. Rated and certified under ARI Standard 210/240 3-5 ton or 340/360 6+-ton, as appropriate.
  2. Ratings are based on:  
    • Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
  3. 50FE units generally comply with ASHRAE 90.1-2010 Energy Standard. Please review size specific data for compliance.
  4. 50FE units comply with US Energy Policy Act (2005).

Documents

Accessory and Kit Data

33WIFISTAT43 Wi-Fi Thermostat

Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00

Heater Accessory for Single Package Rooftop Units Select 17.5 to 27.5 Tons P/N CRHEATER454A00-CRHEATER471A00

Electric Heater and Single Point Box Accessory for Electric Cooling Select 6 to 15 Tons, P/N CRHEATER410A-428A, 451A-453A, CRSINGLE 042A00-045A00, 47A00, 049A00-053A00, 064A00-073A00

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Brochure

Light Commercial and Applied Packaged Rooftop Unit Line Card

K-12 Vertical - Carrier Rooftop Systems

Controls

48/50FE 04-30, 48/50GE 04-28 Single Package Rooftop Units with SystemVu™ Controls Version 2.X and Puron Advance™ (R-454B) Refrigerant, Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

50FE Guide Specifications, 7.5 to 15 Nominal Tons

50FE Guide Specifications, 17.5 to 27.5 Nominal Tons

50FE Guide Specifications, 3 to 6 Nominal Tons

Installation

50FE-*04-07 WeatherMaker® Single Package Rooftop Cooling Only with R-454B Refrigerant

50FE-*16 WeatherMaker® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FE-*20-30 WeatherMaker® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FE 08-14 WeatherMaker® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

Maintenance

50FE-*04-07 Single Package Rooftop Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant

50FE-*20-30 Single Package Rooftop Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant

50FE-*08-16 Single Package Rooftop Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant

Press Release

Press Release: Carrier Launches Updated Line of WeatherMaker® Rooftop Units

Product Data

48/50FE08-16 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 7.5 to 15 Nominal Tons

48/50FE20-30 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 17.5 to 27.5 Nominal Tons

48/50FE04-07 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 3 to 6 Nominal Tons

WeatherMaker® Single Packaged Rooftop (48/50FE) Reference Guide

REVIT and 3D DRW Files

50FE Electric, 3-6T REVIT Files

50FE Electric, 7.5-10T REVIT Files

50FE Electric, 12.5T REVIT Files

50FE Electric,15T REVIT Files

50FE Electric, 17.5T REVIT Files

50FE Electric, 20-25T REVIT Files

50FE Electric, 27.5T REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need assistance? Ask Carrier.

Find an expert