WeatherMaker® 50FE Rooftop Unit with Puron Advance™ and EcoBlue™ Technology

WeatherMaker® 50FE Rooftop Unit with Puron Advance™ and EcoBlue™ Technology

50FE

Reliable, energy-efficient climate control designed for sustainability and performance.

  • EcoBlue™ Fan Technology
  • Advanced Puron Advance™ Refrigerant
  • Precision-engineered for rooftop unit efficiency
https://brandportal.carrier.com/m/7ea049c42b7666f0/original/packaged-product-outdoor-unit-50fe-ecoblue-b-1280x900.jpg
Overview

Carrier’s WeatherMaker® rooftops (RTU) with Puron Advance™ (R-454B) and EcoBlue™ Fan Technology, offer an environmentally sustainable solution for a brighter future. With a GWP of 466 and similar performance to R-410A, Puron Advance easily exceeds the EPA's new, stringent, <700 GWP refrigerant requirement. Our direct drive EcoBlue™ indoor fan system uses a Vane Axial fan and electronically commutated motor. The benefit is clear: when compared to legacy belt drive systems, this Vane Axial design has 75% fewer moving parts, uses up to 40% less energy, and has no belts, blower bearings, or shaft. Our WeatherMaker® 48/50FE 3 to 27.5 ton units are specifically designed to fit on Carrier roof curbs installed as far back as 1989. That makes replacements fast and easy, eliminating the need for curb adapters or different utility connections.

  • Puron Advance

Features

At a glance

Type

Electric Heat/Electric Cooling, Cooling Only

Refrigerant

R-454B

Capacity Range

3 - 27.5 Tons

Efficiency (SEER/IEER)

14.0, 15.5

Alt Text Alt Text

WeatherMaker® 50FE rooftop unit merges sustainable Puron Advance™ refrigerant with innovative EcoBlue™ Technology to reduce energy costs and simplify installation.

Documents

Accessory and Kit Data

33WIFISTAT43 Wi-Fi Thermostat

Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00

Heater Accessory for Single Package Rooftop Units Select 17.5 to 27.5 Tons P/N CRHEATER454A00-CRHEATER471A00

Electric Heater and Single Point Box Accessory for Electric Cooling Select 6 to 15 Tons, P/N CRHEATER410A-428A, 451A-453A, CRSINGLE 042A00-045A00, 47A00, 049A00-053A00, 064A00-073A00

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Brochure

Light Commercial and Applied Packaged Rooftop Unit Line Card

K-12 Vertical - Carrier Rooftop Systems

Controls

48/50FE 04-30, 48/50GE 04-28 Single Package Rooftop Units with SystemVu™ Controls Version 2.X and Puron Advance™ (R-454B) Refrigerant, Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

50FE Guide Specifications, 7.5 to 15 Nominal Tons

50FE Guide Specifications, 17.5 to 27.5 Nominal Tons

50FE Guide Specifications, 3 to 6 Nominal Tons

Installation

50FE-*04-07 WeatherMaker® Single Package Rooftop Cooling Only with R-454B Refrigerant

50FE-*16 WeatherMaker® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FE-*20-30 WeatherMaker® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FE 08-14 WeatherMaker® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

Maintenance

50FE-*04-07 Single Package Rooftop Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant

50FE-*20-30 Single Package Rooftop Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant

50FE-*08-16 Single Package Rooftop Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant

Press Release

Press Release: Carrier Launches Updated Line of WeatherMaker® Rooftop Units

Product Data

48/50FE08-16 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 7.5 to 15 Nominal Tons

48/50FE20-30 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 17.5 to 27.5 Nominal Tons

48/50FE04-07 WeatherMaker® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 3 to 6 Nominal Tons

WeatherMaker® Single Packaged Rooftop (48/50FE) Reference Guide

REVIT and 3D DRW Files

50FE Electric, 3-6T REVIT Files

50FE Electric, 7.5-10T REVIT Files

50FE Electric, 12.5T REVIT Files

50FE Electric,15T REVIT Files

50FE Electric, 17.5T REVIT Files

50FE Electric, 20-25T REVIT Files

50FE Electric, 27.5T REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.