WeatherMaker® Single-Packaged Rooftop Units with EcoBlue™ Technology 50FCQ

WeatherMaker® 50FCQ Single-Packaged Rooftop Unit with EcoBlue™ Technology

Technical Specifications

At a glance

Type

Heat Pump

Refrigerant

R-410A

Capacity Range

3 - 25 Tons

Efficiency (SEER/IEER)

14.3, 15.0

Features

Performance Features
 

New unit control board with intuitive quick fan speed adjustment

New direct drive - EcoBlue™ Technology indoor fan system uses Vane Axial fan design & electronically commutated motor

Single-stage cooling capacity 04-06 models, two-stage on 07-28 models

SEERs to 14.3, IEER of 15.0

HSPF to 8.2 and COP’s to 3.6

Standard Cooling operating range up to 115 °F (46°C) and down to 40°F (4°C), lower temperature operation possible with low ambient kits

Innovative corrosive-resistant composite condensate pan in accordance with ASHRAE 62 Standard, sloping design; side or center drain

Proven high performance round copper tube and aluminum fin coil designs

Pre-painted exterior panels and primer-coated interior panels tested to 500 hours salt spray protection

04 to 06 models use fixed refrigerant metering device and 07-28 models use a TXV

 

Maintenance Features
 

New unit control board facilitating simple safety circuit troubleshooting and simplified control box arrangement as well as easy intuitive fan speed adjustment

Access panels with easy grip handles

Innovative, easy starting, no-strip screw feature on unit access panels

Tool-less filter access door

Optional hinged access panels also available

NEW Direct Drive – EcoBlue™ Technology Indoor fan system uses Vane Axial fan design and electronically commutated motor with beltless design

Two-inch disposable return air filters

 

Installation Features
 

Same footprint as prior Carrier models for that original fit; reduces installation costs and time

Field convertible from vertical to horizontal airflow configuration

Provisions for thru-the-bottom power entry capability as standard

Single point electrical and controls connections

Full perimeter base rail with built-in rigging adapters and fork truck slots

 

Reliability Features
 

Scroll compressors with internal line-break overload protection

24-volt control circuit protected with resettable circuit breaker

Permanently lubricated direct-drive ECM evaporator-fan motor

Totally enclosed condenser motors with permanently lubricated bearings

Low pressure and high-pressure switch protection

Precisely sizes suction line accumulator

Proven Time/Temperature defrost logo and control board

 

Standard Limited Warranty
 

5 years electric heaters

5 years parts only compressor

3 year SystemVu™ controller

One year parts only on all other parts

Additional extended warranty packages available

Options

Factory-Installed Options
 

Temperature Sensing EconoMi$er with built-in relief

Enthalpy Sensing EconoMi$er with built-in relief

Multiple Electric Heat Sizes & Voltages

Return Air Smoke Detector

Supply Air Smoke Detector

CO2 Sensor

Condensate Overflow Protection

Multiple Static Fan Capabilities

Phase Monitor/Protection

Thru-The-Base Utility Connections

Louvered Hail Guards

Non-Fused Disconnect Switch

MERV-8 Return Air Filters

Hinged Access Panels

Unpowered Convenience Outlet

Powered Convenience Outlet

Coated Coils: Pre-Coat, E-Coat, Copper/Copper

Electrical Mechanical Controls

Intelligent SystemVu™ Integrated Communicating Controls

RTU-Open Communicating Controls

Extended Warranty Protection Plans

Financing Available

 

Physical Data


Nominal Cooling Ton Size

Cooling Stages

AHRI Efficiency (SEER) IEER

Dimensions (in) LxWxH
At 47°FAt 17°F
Approx. Unit Weight
(lbs)
Heating Capacity
(Btuh)
HSPF COPHeating Capacity
(Btuh)
HSPF COP
31(14.3)74 x 47 x 3334000(8.2)17000n/a467
41(14.3)74 x 47 x 3346600(8.2)23600n/a473
51(14.3)74 x 47 x 41
56500(8.2)30000n/a584
6215.074 x 47 x 41645003.60350002.4589
7.5215.088 x 59 x 49830003.40480002.3805
8.5215.088 x 59 x 49910003.40550002.3812
10215.088 x 59 x 491150003.40660002.25955
12.5215.0115 x 63 x 571320003.30820002.301250
15214.0127 x 86 x 491680003.30820002.301627
20214.0141 x 86 x 572340003.30820002.302057
25214.0141 x 86 x 572740003.30820002.302125

AHRI = Air-Conditioning, Heating & Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
IEER = Integrated Energy Efficiency Ratio
SEER = Seasonal Energy Efficiency Ratio
COP = Coefficient of Performance
HSPF = Heating Seasonal Performance Factor

NOTES

  1. Rated and certified under ARI Standard 210/240 3-5 ton or 340/360 6+-ton, as appropriate.
  2. Ratings are based on: 
    • Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
  3. 50FCQ units comply with US Energy Policy Act (2005).

Documents

Accessory and Kit Data

Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$er® IV System

Filter Kit Accessory for Small Rooftop Units Select 3 to 15 Ton Units, CRFLTTRK002A00-006A00

Ultra Low Leak Vertical EconoMi$er® X Accessory for Small Rooftop Units 3 to 12.5 Tons (48/50LC 14 Not Included) CRECOMZR067A01, CRECOMZR069A01, and CRECOMZR071A01

Ultra Low Leak Vertical EconoMi$er® 2 Accessory for Small Rooftop Units, 3 to 12.5 Tons, CRECOMZR066A01, CRECOMZR068A01, CRECOMZR070A01

Thru-the-Bottom Electric Connections, Thru-the-Curb Gas Connection Accessory for Gas Heating/Electric Cooling Small Rooftop Units, 3 to 6 Tons (50/60 Hz)

Thru-the-Bottom Electric and Gas Connections Accessory for Gas Heating/Electric Cooling Small Rooftop Units, 3 to 6 Tons (50/60 Hz)

Vertical EconoMi$er IV Accessory for Small Rooftop Products 3 to 12-1/2 Tons CRECOMZR020A02, CRECOMZR021A03, CRECOMZR062A00

CRDUCTCV001A00, CRDUCTCV002A00 Supply Air Duct Cover Accessory for Select 7.5, 10, 12.5 and 15 Ton Models

CRPWREXH068A00 CRPWREXH069A00 CRPWREXH070A00 Power Exhaust Accessory Single Package Rooftop Units 15 to 25 Tons

CRLVHLGD017-054A00 Louvered Hail Guard Accessory for Gas Heat/Electric Cooling, Electric Cooling and Heat Pump Select Rooftop Units 15-28 Tons

CRDISBKT001A00 Disconnect Switch Bracket Accessory for Commercial Packaged Heat Pump with Puron® (R-410A) Refrigerant, 10 Ton High Efficiency, 12.5 Ton Standard Efficiency, 7 1/2-10 Ton Ultra High Efficiency

CRECOMZR086A00 Horizontal Ultra Low Leak EconoMiSer X for Select 10 to 15 Tons

CRECOMZR088A00 Horizontal Ultra Low Leak EconoMiSer2 for Small Rooftop Products Select 10-15 Tons

CRECOMZR076A00, CRECOMZR078A00, CRECOMZR080A00 Vertical EconoMi$er® X Accessory for Small Rooftop Products Select 3 to 12-1/2 Tons

CRSTATUS001A00 Fan/Filter Status Switch Accessory for Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 15 tons

CRECOMZR087A00 Horizontal Ultra Low Leak EconoMiSer2 for Small Rooftop Products Select 10-15 Tons

Smoke Detector Accessory for Small Rooftop Units 3 to 15 Tons P/Ns CRSMKKIT003A00, CRSMKSEN003A00

Low Ambient Control Kit Accessory for Small Rooftop Units, 3 to 6 Tons, CRLAMBKT001A01

Louvered Hail Guard Accessory for Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Rooftop Units, 3 to 15 Tons

CRECOMZR101A00-CRECOMZR108A00, Vertical/Horizontal Low Leak/Ultra Low Leak EconomizerONE Accessory for Small Rooftop Units Select 3 to 12.5 Tons

Competitor Roof Curb Adapter Accessory Kit, 3 to 12.5 Tons, CRLNXCURB12A00, CRLNXCURB34A00, CRTRACURB12A00, CRTRACURB34A00, CRYRKCURB12A00, CRYRKCURB34A00

CRECOMZR109A00, CRECOMZR110A00, CRECOMZR111A00, CRECOMZR112A00 Vertical/Horizontal Low Leak/Ultra Low Leak EconomizerONE Accessory for Small Rooftop Units Select 10 to 15 Tons

Horizontal EconoMi$er X Accessory for Small Rooftop Products Select 3 to 12-1/2 Tons (48/50LC 14 Not Included) CRECOMZR077A00, CRECOMZR079A00, CRECOMZR081A00

Low Ambient Control Kit Accessory for Small Rooftop Units Select 6 to 27.5 Tons

CRECOMZR113A00 and CRECOMZR114A00 Ultra Low Leak EconomizerONE Accessory for Medium Rooftop Units 15 to 27.5 Tons

Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00

Heater Accessory for Single Package Rooftop Units Select 17.5 to 27.5 Tons P/N CRHEATER454A00-CRHEATER471A00

Electric Heater and Single Point Box Accessory for Electric Cooling Select 6 to 15 Tons, P/N CRHEATER410A-428A, 451A-453A, CRSINGLE 042A00-045A00, 47A00, 049A00-053A00, 064A00-073A00

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Brochure

Light Commercial RTUs - Smoke Detectors

Carrier Weather Series Packaged Heat Pumps with EcoBlue Technology

Light Commercial RTUs - 4 Inch Filter Rack - Web Version

Light Commercial RTUs - 4 Inch Filter Rack - Printer Version

Understanding the AIM Act

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

Controls

RTU Open Multi-Protocol Controller Factory-Installed Option for 48/50FC,GC,HC,KC,LC,TC and 50FCQ,GCQ,KCQ,HCQ,TCQ

50FCQ 04-28, 50GCQ 04-12 Single Package Rooftop Heat Pump Units with SystemVu™ Controls Version 4.X and Puron® (R-410A) Refrigerant

Guide Specifications

50FCQ Guide Specifications, 7.5 to 12.5 Nominal Tons (Honeywell)

50FCQ Guide Specifications, 15 to 25 Nominal Tons

50FCQ Guide Specifications, 7.5 to 12.5 Nominal Tons (Siemens)

50FCQ Guide Specifications, 3 to 6 Nominal Tons (Siemens)

Installation

50FCQ*08-12 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology (Honeywell)

50FCQ*14 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology (Honeywell)

50FCQ*04-07 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant (Honeywell)

50FCQ*17-28 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology (Honeywell)

50FCQ*14 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology (Siemens)

50FCQ*17-28 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology (Siemens)

50FCQ*08-12 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology (Siemens)

50FCQ*04-07 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant (Siemens)

Maintenance

50FCQ*04-07 Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant (Honeywell)

50FCQ*08-14 Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant (Honeywell)

50FCQ*17-28 WeatherMaker® Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant and EcoBlue™ Fan Technology

50FCQ*04-07 Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant (Siemens)

50FCQ*08-14 Single Package Rooftop Heat Pump with Puron® (R-410A) Refrigerant (Siemens)

Press Release

Press Release - Carrier Introduces Innovative EcoBlue Technology to Weather Series Packaged Heat Pumps

Product Data

50FCQ*08-14 WeatherMaker® Single Packaged Heat Pump Rooftop, 7.5 to 12.5 Nominal Tons (Honeywell)

50FCQ*17-28 WeatherMaker® Single Packaged Heat Pump Rooftop, 15 to 25 Nominal Tons

50FCQ*08-14 WeatherMaker® Single Packaged Heat Pump Rooftop, 7.5 to 12.5 Nominal Tons (Siemens)

50FCQ04-07 WeatherMaker® Single Packaged Heat Pump Rooftop, 3 to 6 Nominal Tons (Siemens)

REVIT and 3D DRW Files

50FCQ04-07 Family REVIT Files

Small Rooftop Revit Cheat Sheet - Tips and Tricks for Revit Family Files

50FCQ08,09 Family REVIT Files

50FCQ12 Family REVIT Files

50FCQ14 Family REVIT Files

50FCQ20,25 Family REVIT Files

50FCQ17 Family REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need assistance? Ask Carrier.

Find an expert