WeatherMaster® Applied Rooftop Units 48V WeatherMaster® Applied Rooftop Units 48V WeatherMaster® Applied Rooftop Units 48V WeatherMaster® Applied Rooftop Units 48V

WeatherMaster® 48V Applied Rooftop Unit

48V

Unmatched flexibility. Proven performance. The WeatherMaster 48V delivers trusted, high-efficiency comfort for ambitious commercial spaces and is designed to meet tomorrow’s challenges, today.

  • Variable Speed
  • Puron Advance® (R-454B) Refrigerant
  • SmartVu™ Controls
WeatherMaster® Applied Rooftop Units 48V
Overview

We believe every building deserves a solution that anticipates needs and adapts with confidence. The WeatherMaster® 48V applied rooftop units are engineered for seamless integration—bringing together the reassurance of legacy curb compatibility and the adaptability of modern design. Pre-wired, charged with low-GWP Puron Advance® (R-454B) refrigerant, and factory-tested for both heating and cooling, this Carrier WeatherMaster rooftop unit empowers you to pursue efficiency without compromise. Now available in sizes from 27.5 to 100 nominal tons, the 48V is more than a packaged rooftop unit; it’s a promise of reliability, featuring advanced direct-drive ECM fan arrays and the powerful, intuitive SmartVu™ touchscreen controller. Choose between staged air volume (SAV) or variable air volume (VAV) to tailor comfort for every project.

  • AHRI 340/360
  • UL Registered Firm
  • ASHRAE 90.1
  • UL Listed

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-454B

Capacity Range

27.5 - 100 Tons

Efficiency (EER/IEER)

Up to 21.2

Alt Text Alt Text

Discover how our applied rooftop units lead the industry in efficiency, intelligence and adaptability—empowering you to create comfortable, future-ready environments.

Documents

Accessory and Kit Data

CRFLUEDS011A00, CRFLUEDS012A00 Gas Heat Chimney Flue Accessory for 48V 27-50 Tons

Louvered Hail Guard Accessory for 48/50V 27-60 Ton Units

Curb Centering Kit for Compact Chassis 48/50V 28-50, 27.5-50 Ton

RNET Harness Accessory for 48/50K 20-60 Tons and 48/50V 27.5-100 Tons, P/N CRRNETPH001A00

CRLPELEV020A00,021A00, 022A00, 023A00 LP Gas Conversion Kit for 48V Large Rooftop Units, 27.5-100 Ton

Ultraviolet Lamp Accessory for 48/50K, 48/50V

Accessory Roof Curbs for 48/50V Package Rooftop Units

Compressor Sound Blanket Accessory for 48/50V , P/N: CRSOUBLN040A00 - CRSOUBLN053A00

Brochure

Light Commercial and Applied Packaged Rooftop Unit Line Card

Humidi-MiZer® Adaptive Dehumidification System

Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units

Controls

SmartVu™ Controls Version 2.X for Light Commercial and Applied Rooftop Gas Heat/Electric Cooling and Electric Heat/Electric Cooling Units with PIC 6.0 Hardware, Integration Guide

SmartVu™ Controls Version 3.X for Applied Rooftop Gas Heat/Electric Cooling and Electric Heat/Electric Cooling Units with PIC 6.1 Hardware

Guide Specifications

48V Guide Specifications, 27.5 to 35 Nominal Tons

48V Guide Specifications, 27.5 to 100 Nominal Tons

Installation

WeatherMaster® 48V 28-98 Gas Heating and Electric Cooling Applied Rooftop Units with Puron Advance Refrigerant (R-454B) and Carrier SmartVu™ Controls

Product Data

48/50V 27-35 WeatherMaster® Applied Rooftop Units 27.5 to 35 Nominal Tons (R-410A)

48/50V 28-98 WeatherMaster® Applied Rooftop Units 27.5 to 100 Nominal Tons (R-454B)

REVIT and 3D DRW Files

48V Gas Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis, Family REVIT Files

48V Gas Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Extended Section, Family REVIT Files

48V Gas Heat Applied Rooftop Units, Sizes 27-35, Low Heat, Compact Chassis, Family REVIT Files

48V Gas Heat Applied Rooftop Units, Sizes 27-35, High Heat, Compact Chassis, Family REVIT Files

48/50V Family REVIT Files

48V RTU Extended Standard Chassis, Gas 54-60T Family REVIT Files

48V RTU Extended Standard Chassis, Gas, 70-75T Family REVIT Files

48V RTU Extended Standard Chassis, 54-60T Family REVIT Files

48V RTU Extended Standard Chassis, Gas 70-75T Family REVIT Files

48V RTU Standard/Extended Chassis, 90-100T, Gas Heat REVIT Files

48V RTU Standard Chassis, Extended Section, 27-35T, Gas Heat/All Heat REVIT Files

48V RTU Standard Chassis, 27-35T, Gas Heat/All Heat REVIT Files

48V RTU Standard Chassis, 90-100T, Gas Heat REVIT Files

48V RTU Compact Chassis, 27-35T, Gas Heat, Low Heat REVIT Files

48V RTU Compact Chassis, 27-35T, Gas Heat, High Heat REVIT Files

Warranty Card

Limited Warranty - 48K and 48V Commercial Rooftop Equipment

Need support?

Find an expert

Connect with an expert.

Our experts can help design a solution grounded in your building’s unique needs, delivering lasting comfort and value you can rely on.