WeatherExpert® 48JC Ultra High Efficiency, Variable-Speed Single-Packaged Rooftop Unit with EcoBlue™ Technology WeatherExpert® 48JC Ultra High Efficiency, Variable-Speed Single-Packaged Rooftop Unit with EcoBlue™ Technology WeatherExpert® 48JC Ultra High Efficiency, Variable-Speed Single-Packaged Rooftop Unit with EcoBlue™ Technology

WeatherExpert® Ultra High Efficiency, Variable-Speed Single-Packaged Rooftop Unit with EcoBlue™ Technology

48JC

Energy-efficient cooling and precise climate control, engineered for exceptional performance.

  • EcoBlue™ Technology Indoor Fan System with Direct Drive for enhanced efficiency
  • Variable-Speed Technology
Overview

The WeatherExpert® 48JC rooftop unit by Carrier redefines commercial HVAC innovation. Engineered with cutting-edge EcoBlue™ Technology, this system delivers energy-efficient cooling, variable-speed operation and enhanced indoor air quality. With features like SystemVu™ controls and a beltless direct-drive vane axial fan, the 48JC offers precision climate control, easy maintenance and reduced operating costs. Designed for 3 to 5 nominal tons, it achieves SEER ratings up to 20.0, ensuring reliable HVAC performance and sustainable operation for your business needs.

  • AHRI 210/240
  • ASHRAE 90.1
  • UL Listed

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-410A

Capacity Range

3 - 5 Tons

Efficiency (SEER)

20.0

WeatherExpert® 48JC Ultra High Efficiency, Variable-Speed Single-Packaged Rooftop Unit with EcoBlue™ Technology WeatherExpert® 48JC Ultra High Efficiency, Variable-Speed Single-Packaged Rooftop Unit with EcoBlue™ Technology

Upgrade to the WeatherExpert® 48JC rooftop unit and experience energy-efficient cooling, precise climate control and superior indoor air quality.

Documents

Accessory and Kit Data

Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$er® IV System

Thru-the-Bottom Electric Connections, Thru-the-Curb Gas Connection Accessory for Gas Heating/Electric Cooling Small Rooftop Units, 3 to 6 Tons (50/60 Hz)

Thru-the-Bottom Electric and Gas Connections Accessory for Gas Heating/Electric Cooling Small Rooftop Units, 3 to 6 Tons (50/60 Hz)

Flue Discharge Deflector Accessory for Gas Heating/Electric Cooling Rooftop Units Rooftop Units 3 to 12-1/2 Tons

CRLPELEV001A00-004A00, 007A00-009A00, LP (Liquid Propane) High Altitude Gas Conversion Kit Accessory for Gas Heating/Electric Cooling Rooftop Units, 3 to 15 Ton

CRSTATUS001A00 Fan/Filter Status Switch Accessory for Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 15 tons

Smoke Detector Accessory for Small Rooftop Units 3 to 15 Tons P/Ns CRSMKKIT003A00, CRSMKSEN003A00

Louvered Hail Guard Accessory for Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Rooftop Units, 3 to 15 Tons

Competitor Roof Curb Adapter Accessory Kit, 3 to 12.5 Tons, CRLNXCURB12A00, CRLNXCURB34A00, CRTRACURB12A00, CRTRACURB34A00, CRYRKCURB12A00, CRYRKCURB34A00

33WIFISTAT43 Wi-Fi Thermostat

Split Systems, 6 to 20 Tons (21.5 to 70.3 kW) Rooftop Units, 3 to 27.5 Tons (10.5 to 96.7 kW) Packaged Heat Pumps Phase Monitor Accessory 50/60 Hz CRPHASE3001A02 CRPHASE3002A00 CRPHASE3002A01

Brochure

Humidi-MiZer® Adaptive Dehumidification System

Light Commercial RTUs - Smoke Detectors

Carrier WeatherExpert Packaged Variable Speed Rooftop Unit with EcoBlue Technology

Light Commercial RTUs - 4 Inch Filter Rack - Web Version

Light Commercial RTUs - 4 Inch Filter Rack - Printer Version

Understanding the AIM Act

CAD Templates

DXF/CAD Templates for 48/50FC,GC and JC Rooftop Units

Controls

48/50JC 04-06 Ultra High Efficiency Single Package Rooftop Units with SystemVu Controls Version 4.X and Puron (R-410A) Refrigerant, Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

48JC Guide Specifications, 3 to 5 Nominal Tons

48JCG Guide Specifications, 3 to 5 Nominal Tons

Installation

High Short Circuit Current Rating (60 Hz HSCCR) Supplement for Single Package Rooftop (3 to 15 Nominal Tons)

48JC04-06 WeatherExpert® Ultra High Efficiency Single Package Rooftop Gas Heating/Electric Cooling Unit with Puron® (R-410A) Refrigerant

48JC(G/H)*04-06 WeatherExpert® Single-Package Ultra Low NOx (14 ng/j) Emissions Gas Heating/Electric Cooling Rooftop Units with Puron® Refrigerant (R-410A)

Maintenance

48JC(G/H)*04-06 Single-Package Ultra Low NOx (14 ng/j) Emissions Gas Heating/Electric Cooling Rooftop Units with Puron® Refrigerant (R-410A) (Honeywell)

48JC04-06 Single Package Rooftop Gas Heating/Electric Cooling Unit with Puron® (R-410A) Refrigerant

Press Release

Press Release - Carrier Introduces Variable-Speed WeatherExpert Commercial Rooftop Units Featuring EcoBlue Technology

Product Data

48/50JC04-06 WeatherExpert® Ultra High Efficiency Single Package Rooftop Gas Heating/Electric Cooling and Electric Cooling with Optional Electric Heat Rooftop Units with Puron® (R-410A) Refrigerant, 3 to 5 Nominal Tons

48JCG*04-06 WeatherExpert® Single-Package Ultra Low NOx (14 ng/j) Emissions Gas Heating/Electric Cooling Rooftop Units with Puron® Refrigerant (R-410A)

REVIT and 3D DRW Files

48JC04-06 Family REVIT Files

Small Rooftop Revit Cheat Sheet - Tips and Tricks for Revit Family Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need help? Explore our network of trusted experts for tailored climate solutions.

Find an expert

Trust our network to help you find the perfect solution.

Carrier ​experts ​​​ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.