WeatherMaker® 48A Single-Packaged Rooftop Units

WeatherMaker® 48A Single-Packaged Rooftop Units

Technical Specifications

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-410A

Capacity Range

20 - 60 Tons

Efficiency (EER/IEER)

10.3, 14.0

Features

Performance Features
 

High-efficiency scroll compressors (digital compressor available)

Two-stage cooling on Constant Volume and Staged Air Volume units, with multiple adaptive demand control for up to 5 stages of cooling capacity

Cooling operation range up to 120° F ambient and down to 35° F ambient

ComfortLink™ control includes: easy to use scrolling marquee display, service diagnostics, run test capabilities, demand limit capability, compressor reverse rotation protection, and BACnet communication option.

California Energy Commission Title 24 Compliant

Meet or exceed the EER requirements of ASHRAE Standard 90.1, rated in accordance with ARI Standard 340/360

Tested in accordance with UL Standard 1995 and listed by ETL and ETL, Canada

 

Maintenance Features
 

Large hinged service access doors

On-board diagnostics include refrigerant pressure sensors

Double wall design available

 

Installation Features
 

Shipped with R-410A refrigerant charge

Single point electrical service entry, thru unit bottom or side

Lifting lugs

 

Reliability Features
 

Dual electrically and mechanically independent refrigeration circuits with coil frost protection, liquid line filter driers, and crankcase heaters standard on all models

Compressor protection includes high and low pressure transducers with safety cutouts

Circuit breaker protection for all power components

Cabinet made of pre-painted, galvanized steel with baked enamel finish, which meets ASTM B117 salt spray resistance

Condenser-fan motors are totally enclosed, with internal protection

Direct spark ignition, Alumagard Coated Turbo-tubular heat exchangers, and induced draft combination provide for safety and reliability

Reliable Integrated Gas Unit Controller (IGC) provides system evaluation & troubleshooting via on-board LED and two stage gas valves with redundant 100% shutoff

 

Standard Limited Warranty
 

One year parts only on all other parts

3-years parts only on Novation™ condenser coil

5-years non pro-rated warranty on heat exchanger

Options

Factory-Installed Options
 

Gas Heat Options

  • Low gas heat - aluminized
  • High gas heat - aluminized
  • Low gas heat - stainless steel
  • High gas heat - stainless steel
  • Multi-Staged gas heat - low - stainless steel
  • Multi-Staged gas heat - high - stainless steel

 

Indoor Air Quality

  • 2-inch filters
  • 4-inch filters
  • Return air CO2 sensor

 

Economizer

  • Manual outside air self-closing damper
  • Modulating integrated ultra-low leak economizer

 

Exhaust Air Control

  • Barometric relief (vertical units only)
  • Non-modulating power exhaust (CV/SAV vertical units only)
  • Modulating power exhaust and static sensor (vertical units only)

 

Condenser and Evaporator Coils

  • Al/Cu condenser & evaporator
  • Al/Cu Pre-coat condenser & Al/Cu evaporator
  • Al/Cu E-coat condenser & Al/Cu evaporator
  • Cu/Cu condenser & Al/Cu evaporator
  • All-aluminum Novation condenser and Al/Cu evaporator
  • E-coat all-aluminum Novation condenser and Al/Cu evaporator
  • Digital Compressor
  • Hot gas bypass
  • Galvanized drain pan
  • Stainless drain pan

 

Controls

  • Controls option board
  • Return air CO2 sensor
  • Return air smoke detector
  • Filter switch
  • BACnet communication

 

Power Circuit

  • GFI convenience outlet (powered)
  • GFI convenience outlet (not powered)
  • Power terminal block
  • Non-fused disconnect

 

Indoor Motor Options

  • Low HP, high efficiency
  • Medium HP, high efficiency
  • High HP, high efficiency

 

Field-Installed Accessories
 

Gas Heat Options

  • LP conversion kit

 

Indoor Air Quality

  • Return air CO2 sensor
  • CO2 space sensor
  • CO2 aspirator box

 

Economizer

  • Outdoor or return humidity sensor (enthalpy)
  • Exhaust Air Control
  • Barometric relief
  • Non-modulating power exhaust
  • Modulating power exhaust and static sensor
  • High capacity modulating power exhaust and static sensor
  • Supply and building pressure control board
  • Build pressure control sensor

 

Condenser and Evaporator Coils

  • Condenser coil hail guard assembly

 

Controls

  • Controls option board
  • Enhanced display
  • Navigator™ display
  • Return air CO2 sensor
  • Smoke detector
  • Filter switch
  • Fan status switch (requires options board)
  • T55 temperature sensor
  • T56 temperature sensor
  • T58 temperature sensor
  • Space temperature sensor with CO2 override
  • Space temperature sensor setpoint and CO2 override
  • Remote enhanced display
  • Thermostats (Debonair®)
  • Thermostats (Slimline)
  • Thermostats (Corporate)
  • BACnet Communication module
  • MODBUS Carrier translator
  • LonWorks Carrier translator

 

Miscellaneous Options

  • Roof curb adapter kit
  • 14-inch roof curb
  • Low ambient control (Motormaster® V )

Physical Data


Size

Nominal Capacity
(Tons)

Standard Airflow
(Cfm)

Gross Cooling
(Btuh)
Heating Capacity
(Btuh)

Weight
Dimensions
(in)
LowHighLengthWidthHeight
020208000255000283500425250382513'-9"7'-10"6'-1-1/8"
0252510000300000283500425250396113'-9"7'-10"6'-1-1/8"
0272711000314700283500425250396113'-9"7'-10"6'-1-1/8"
0303012000343800283500425250399213'-9"7'-10"6'-1-1/8"
0353514000410000283500648500434013'-9"7'-10"6'-1-1/8"
0404016000484700324000648500477017'-11"7'-10"6'-1-1/8"
0505020000589900324000648500491417'-11"7'-10"6'-1-1/8"
0606024000689000628560931200706625'-11"7'-10"6'-1-1/8"

 

*Standard chassis/vertical airflow. See your Carrier representative for information on other configurations.

Documents

Accessory and Kit Data

Return Smoke Detectors Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N 75 to 105 Ton

Power Exhaust, Barometric Relief, and Conversion Package Accessories for 48/50A2,A3,A4,A5,AJ,AK,AW,AY020-060

Low Ambient Operation Motormaster® V Control Accessory for 48/50A2,A3,A4,A5,AJ,AK,AW,AY020-060 50/60 Hz

Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls

Controls Expansion Module (CEM) Accessory for 48/50A020-060 and 48/50Z030-105 with ComfortLink Controls, 50/60 Hz

Humidity Sensor Accessory for Enthalpy Control for 48/50LC, 48/50A, 48/50P, 48/50N, 48/50Z

Condenser Coil Hail Guard Accessory for 48/50A2,A3,A4,A5,A6,A7,A8,A9020-060

LP (Liquid Propane) Gas Conversion Kit Accessory for Large Rooftop Units, Gas Heating/Electric Cooling, 20 to 65 tons

Compressor Sound Blanket Accessory for 48/50A, 48/50N, 48/50P

CO2 Sensor Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105, 48/50N

Plugged Filter Indicator Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105

Brochure

20-Ton-Plus Single-Packaged Rooftop Units

Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units

Humidi-MiZer® Adaptive Dehumidification System

A World of Comfort 2025 - Brochure

Packaged Rooftop Units - Staged Air Volume (SAV) System

The CRRSA Act (ESSER I) — Funding Indoor Air Quality (IAQ) Improvements in K-12 Schools

Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units

A World of Comfort 2025 - Brochure (Printer Version)

CAD Templates

48/50A CAD Template: sizes 020-035, Side view, Vertical

48/50A CAD Template: sizes 036-060, Right end view

48/50A CAD Template: sizes 020-035, Plan view, Vertical

48/50A CAD Template: sizes 051-060, Plan view, Vertical

48/50A CAD Template: sizes 020-035, Side view, Horizontal

48/50A CAD Template: sizes 020-035, Plan view, Horizontal

48/50A CAD Template: sizes 051-060, Left end view

48/50A CAD Template: sizes 051-060, Side view, Horizontal

48/50A Rooftop DXF CAD Templates

48/50A CAD Template: sizes 051-060, Side view, Vertical

48/50A CAD Template: sizes 020-050, Left end view, Horizontal

48/50A CAD Template: sizes 051-060, Plan view, Horizontal

48/50A CAD Template: sizes 036-050, Plan view, Vertical

48/50A CAD Template: sizes 036-050, Plan view, Horizontal

48/50A CAD Template: sizes 020-050, Left end view, Vertical

48/50A CAD Template: sizes 036-050, Side view, Horizontal

48/50A CAD Template: sizes 036-060, Side view, Vertical

48/50A CAD Template: sizes 036-050, Right end view, Horizontal

Case Study

Shopko

University Hospitals Ashtabula Health Center

Controls

48/50AJ,AK,AW,AY,A2,A3,A4,A5020-060 Start-Up, Operation, Service and Controls Troubleshooting for Weathermaker® Single Package Large Rooftop Units with ComfortLink Version 7.X Controls

48/50A 020-060 Start-Up, Operation, Service and Controls Troubleshooting for Weathermaker® Single Package Large Rooftop Units with ComfortLink Version 11.X Controls

Guide Specifications

48A2, 48A4, 48A6, 48A8, 50A2, 50A4, 50A6, 50A8 Guide Specifications, 20 to 60 Tons, Nominal (Cooling)

48A3, 48A5, 48A7, 48A9, 50A3, 50A5, 50A7, 50A9 Guide Specifications, 20 to 60 Tons, Nominal (Cooling)

Installation

48AJ,AK,AW,AY020-060 with Reciprocating Compressor, 48EJ,EK,EW,EY024-068 Single Package Rooftop Units Electric Cooling/Gas Heating

48AJ,AK,AW,AY020-060 Single Package Rooftop Units Electric Cooling/Gas Heating with Scroll Compressor and ComfortLink™ Controls

48A020-060 WeatherMaker® Single Package Gas Heating/Electric Cooling Rooftop Units with ComfortLink Controls and Puron® Refrigerant (R-410A)

Presentation

Carrier Weather Series Applied Rooftop Units Video

Carrier Weather Series Applied Rooftop Units - Expo 2019 Video

Press Release

Carrier Corp. Introduces New Series of WeatherMaker Rooftop Units with Puron

Press Release - Carrier Introduces New Rooftop Units to Meet Efficiency Standards

Product Data

48/50A 020-060 WeatherMaker® Single-Package Gas Heating/Electric Cooling Rooftop Units and Electric Cooling Rooftop Units with Optional Electric Heat with ComfortLink Controls and Puron® Refrigerant (R-410A), 20 to 60 Nominal Tons

REVIT and 3D DRW Files

48A020-060 WeatherMaker Family REVIT Files

Warranty Card

Warranty - Commercial Rooftop Equipment Including Gas Heat

Warranty - 48A and 48P and 48N Commercial Rooftop

White Paper

Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage

Humidi-Mizer® Adaptive Dehumidification System for Applied Rooftop Units

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need assistance? Ask Carrier.

Find an expert