WeatherMaker® 48A Single-Packaged Rooftop Units  WeatherMaker® 48A Single-Packaged Rooftop Units

WeatherMaker® 48A Single-Packaged Rooftop Units

48A

Energy-efficient performance for demanding environments.

  • Flexible Configuration Options | Tailored solutions with multiple sizing and airflow settings
 WeatherMaker® 48A Single-Packaged Rooftop Units
Overview

The WeatherMaker® 48A delivers exceptional HVAC performance with gas heating, electric cooling, and energy-efficient Puron® (R-410A) refrigerant. Available in sizes from 20 to 60 nominal tons, it’s pre-wired, factory-tested, and built with dual-refrigerant circuits for reliability. Ideal for retail, schools, and offices, it offers precision climate control, robust construction, and advanced ComfortLink™ controls. Flexible configurations include Constant Volume (CV), Variable Air Volume (VAV), and Staged Air Volume (SAV). With adaptive demand control supporting up to five cooling stages and compliance with California Energy Commission standards, the 48A excels in extreme climates up to 120°F, ensuring efficiency and peace of mind.

  • AHRI 340-360 Certified
  • ‎ ETL Certified
  • ‎ UL Listed

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-410A

Capacity Range

20 - 60 Tons

Efficiency (EER/IEER)

10.3, 14.0

Alt Text Alt Text

Experience precise climate control with the WeatherMaker® 48A, offering energy savings, robust reliability and a commitment to sustainable solutions.

Documents

Accessory and Kit Data

Return Smoke Detectors Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N 75 to 105 Ton

Power Exhaust, Barometric Relief, and Conversion Package Accessories for 48/50A2,A3,A4,A5,AJ,AK,AW,AY020-060

Low Ambient Operation Motormaster® V Control Accessory for 48/50A2,A3,A4,A5,AJ,AK,AW,AY020-060 50/60 Hz

Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls

Controls Expansion Module (CEM) Accessory for 48/50A020-060 and 48/50Z030-105 with ComfortLink Controls, 50/60 Hz

Humidity Sensor Accessory for Enthalpy Control for 48/50LC, 48/50A, 48/50P, 48/50N, 48/50Z

Condenser Coil Hail Guard Accessory for 48/50A2,A3,A4,A5,A6,A7,A8,A9020-060

LP (Liquid Propane) Gas Conversion Kit Accessory for Large Rooftop Units, Gas Heating/Electric Cooling, 20 to 65 tons

Compressor Sound Blanket Accessory for 48/50A, 48/50N, 48/50P

CO2 Sensor Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105, 48/50N

Plugged Filter Indicator Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105

Brochure

20-Ton-Plus Single-Packaged Rooftop Units

Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units

Humidi-MiZer® Adaptive Dehumidification System

A World of Comfort 2025 - Brochure

Packaged Rooftop Units - Staged Air Volume (SAV) System

The CRRSA Act (ESSER I) — Funding Indoor Air Quality (IAQ) Improvements in K-12 Schools

Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units

A World of Comfort 2025 - Brochure (Printer Version)

CAD Templates

48/50A CAD Template: sizes 020-035, Side view, Vertical

48/50A CAD Template: sizes 036-060, Right end view

48/50A CAD Template: sizes 020-035, Plan view, Vertical

48/50A CAD Template: sizes 051-060, Plan view, Vertical

48/50A CAD Template: sizes 020-035, Side view, Horizontal

48/50A CAD Template: sizes 020-035, Plan view, Horizontal

48/50A CAD Template: sizes 051-060, Left end view

48/50A CAD Template: sizes 051-060, Side view, Horizontal

48/50A Rooftop DXF CAD Templates

48/50A CAD Template: sizes 051-060, Side view, Vertical

48/50A CAD Template: sizes 020-050, Left end view, Horizontal

48/50A CAD Template: sizes 051-060, Plan view, Horizontal

48/50A CAD Template: sizes 036-050, Plan view, Vertical

48/50A CAD Template: sizes 036-050, Plan view, Horizontal

48/50A CAD Template: sizes 020-050, Left end view, Vertical

48/50A CAD Template: sizes 036-050, Side view, Horizontal

48/50A CAD Template: sizes 036-060, Side view, Vertical

48/50A CAD Template: sizes 036-050, Right end view, Horizontal

Case Study

Shopko

University Hospitals Ashtabula Health Center

Controls

48/50AJ,AK,AW,AY,A2,A3,A4,A5020-060 Start-Up, Operation, Service and Controls Troubleshooting for Weathermaker® Single Package Large Rooftop Units with ComfortLink Version 7.X Controls

48/50A 020-060 Start-Up, Operation, Service and Controls Troubleshooting for Weathermaker® Single Package Large Rooftop Units with ComfortLink Version 11.X Controls

Guide Specifications

48A2, 48A4, 48A6, 48A8, 50A2, 50A4, 50A6, 50A8 Guide Specifications, 20 to 60 Tons, Nominal (Cooling)

48A3, 48A5, 48A7, 48A9, 50A3, 50A5, 50A7, 50A9 Guide Specifications, 20 to 60 Tons, Nominal (Cooling)

Installation

48AJ,AK,AW,AY020-060 with Reciprocating Compressor, 48EJ,EK,EW,EY024-068 Single Package Rooftop Units Electric Cooling/Gas Heating

48AJ,AK,AW,AY020-060 Single Package Rooftop Units Electric Cooling/Gas Heating with Scroll Compressor and ComfortLink™ Controls

48A020-060 WeatherMaker® Single Package Gas Heating/Electric Cooling Rooftop Units with ComfortLink Controls and Puron® Refrigerant (R-410A)

Presentation

Carrier Weather Series Applied Rooftop Units Video

Carrier Weather Series Applied Rooftop Units - Expo 2019 Video

Press Release

Carrier Corp. Introduces New Series of WeatherMaker Rooftop Units with Puron

Press Release - Carrier Introduces New Rooftop Units to Meet Efficiency Standards

Product Data

48/50A 020-060 WeatherMaker® Single-Package Gas Heating/Electric Cooling Rooftop Units and Electric Cooling Rooftop Units with Optional Electric Heat with ComfortLink Controls and Puron® Refrigerant (R-410A), 20 to 60 Nominal Tons

REVIT and 3D DRW Files

48A020-060 WeatherMaker Family REVIT Files

Warranty Card

Warranty - Commercial Rooftop Equipment Including Gas Heat

Warranty - 48A and 48P and 48N Commercial Rooftop

White Paper

Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage

Humidi-Mizer® Adaptive Dehumidification System for Applied Rooftop Units

Intelligent Air Source and Terminal Integration

Environmental Design Considerations for Hospital Operating Rooms White Paper

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Our experts are here to support your cold chain maintenance goals.