Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Aquazone™ Water Source Heat Pump 50WT
Type
Horizontal, VerticalEfficiency Range (EER)
High EfficiencyRefrigerant
Puron® Advance (R-454b)Capacity Range
2 - 6 TonsFull-Load EERs up to 24.0 and Part-Load EERs up to 31.5
Non-ozone depleting, low GWP Puron Advance® refrigerant (R-454B)
Capacities of 2 to 6 tons
Standard constant airflow ECM
Two-stage scroll compressors
Standard extended range design with operating entering water temperature range of 20° F to 110° F
Fully insulated unit with acoustic type insulation
Compressor blanket option available for reduced sound levels
Standard microprocessor controls with optional Carrier TruVu DDC controls
Copper or cupronickel heat exchanger
MERV 8 and MERV 13 filters available
Hot gas reheat and/or hot gas bypass available
Waterside economizer available
Electrical disconnect available
Exceeds ASHRAE 90.1 performance requirements
Rated in accordance with AHRI/ISO 13256-1
Large removable service panels for internal access
Hinged control box panel for access to all refrigerant components
All service may be done through large removable front or side panels
Blower housing can be serviced without disconnecting ductwork
Slide-out blower on vertical models
Refrigerant circuit equipped with high/low pressure ports
Refrigerant gauge port to allow connection with all panels on
No tools required to change filters
Standard 1-in. filter
Configurable left or right side water connections
Units may be mounted in ceilings, closets, attics, etc.
Ducted or free return connections
All units pre-wired and factory charged with refrigerant
Horizontal units include factory-installed hanger isolation brackets
Water and condensate connections are FPT and secured to cabinet
Single point electrical connection
Galvanized steel construction
Stainless steel, coated, and insulated condensate pan
Coated Aluminum Fin coils available for corrosive environments
Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube air-to-refrigerant heat exchanger
Microprocessor control with DDC (Direct Digital Controls) options
A2L Refrigerant Leak Detection and Mitigation control (Standard on sizes 060/070, optional 024-048*)
UL 60335-2-40* and CSA certified
One year parts, 5 years compressor (parts only)
*50WT size 024-048 units do not require A2L Leak Detection control per UL 60335-2-40 based on unit refrigerant charge volume.
Closed Cell Foam insulation
Extra Quiet Package
Hot Water Generator
Modulating Hot Gas Reheat (requires TruVu DDC controls)
Compressor Sound Blanket
Carrier TruVu DDC Controls
Copper or CuproNickel Heat Exchanger
Coated Aluminum Fin Coils
Hot Gas Reheat
Hot Gas Bypass
Cooling-only configuration
Electric Heat with Dual-Point Power supply
2” MERV 8 filters
2” or 4” MERV 13 filters
Bottom access filter rack on horizontal models (024-036)
Electrical disconnect
65kA SCCR Rating
Boilerless Electric Heat control
Compressor Status, Pump and EMS Control Relays
Waterside Economizer
Ultra low-leak cabinet with <2% leakage
Water control valve
Autoflow Regulator
Differential Flow Proving Switch
Ball valves, solenoid valves, and Y strainers
Fire rated hoses
Remote sensors
Accessory and Kit Data
Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Controls
Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting
Guide Specifications
50WT Guide Specifications, 2 to 6 Nominal Tons
Installation
50WT 024-070 Aquazone™ Two-Stage High Efficiency Water Source Heat Pumps with Puron Advance™ Refrigerant (R-454B)
Product Data
50WT024-070 Aquazone™ Two-Stage Indoor Packaged Water Source Heat Pump Units 2 to 6 Nominal Tons
REVIT and 3D DRW Files
50WT Family REVIT files - Horizontal
50WT Family REVIT files - Vertical