Aquazone™ Water-Source Heat Pump 50WD

Aquazone™ Water-Source Heat Pump

Technical Specifications

At a glance

Type

Horizontal, Vertical

Efficiency Range (EER)

High Efficiency

Refrigerant

Puron® Advance (R-454b)

Capacity Range

.5 - 6 Tons

Features

Performance Features

 

EERs up to 27.0

Non-ozone depleting, low GWP Puron Advance® refrigerant (R-454B) 

Capacities of ½ to 6 tons 

Standard constant torque ECM (Electronically Commutated Motor) or optional constant airflow ECM available

Rotary compressors ½ to 1.5 tons. Two-stage scroll compressors 2 to 6 tons.

Standard extended range design with operating entering water temperature range of 20° F to 110° F

Fully insulated unit with acoustic type insulation 

Compressor blanket option available for reduced sound levels

Standard microprocessor controls with optional Carrier TruVu DDC controls 

Copper or cupronickel heat exchanger 

MERV 8 and MERV 13 filters available

Hot gas reheat and/or hot gas bypass available 

Waterside economizer available 

Electrical disconnect available 

Exceeds ASHRAE 90.1 performance requirements 

Rated in accordance with AHRI/ISO 13256-1

 

Maintenance Features
 

Large removable service panels for internal access 

Hinged control box panel for access to all refrigerant components 

All service may be done through large removable front or side panels 

Blower housing can be serviced without disconnecting ductwork 

Slide-out blower on vertical models

Refrigerant circuit equipped with high/low pressure ports 

Refrigerant gauge port to allow connection with all panels on 

No tools required to change filters 

Standard 1-in. filter

 

Installation Features
 

Compact footprint 

Configurable left or right side water connections 

Units may be mounted in ceilings, closets, attics, etc. 

Ducted or free return connections 

All units pre-wired and factory charged with refrigerant 

Horizontal units include factory-installed hanger isolation brackets 

Water and condensate connections are FPT and secured to cabinet 

Single point electrical connection

 

Reliability Features
 

Galvanized steel construction 

Stainless steel, coated, and insulated condensate pan 

Coated Aluminum Fin coils available for corrosive environments 

Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube air-to-refrigerant heat exchanger 

Microprocessor control with DDC (Direct Digital Controls) options 

A2L Refrigerant Leak Detection and Mitigation control (Standard on sizes 060/070, optional 007-048*)

UL 60335-2-40* and CSA certified

 

Standard Limited Warranty
 

One year parts, 5 years compressor (parts only)

 

*50WD size 007-048 units do not require A2L Leak Detection control per UL 60335-2-40 based on unit refrigerant charge volume.

Options

Factory-Installed Options

 

Closed Cell Foam insulation

Extra Quiet Package (024-070)

Hot Water Generator (024-070)

Modulating Hot Gas Reheat (requires TruVu DDC controls)

Compressor Sound Blanket

Carrier TruVu DDC Controls

Copper or CuproNickel Heat Exchanger

Coated Aluminum Fin Coils

Hot Gas Reheat

Hot Gas Bypass

Cooling-only configuration

Electric Heat with Dual-Point Power supply (018-070)

2” MERV 8 filters

2” or 4” MERV 13 filters

Bottom access filter rack on horizontal models (007-048)

Electrical disconnect

65kA SCCR Rating

Boilerless Electric Heat control

Compressor Status, Pump and EMS Control Relays

Waterside Economizer

Ultra low-leak cabinet with <2% leakage (024-070)

Water control valve

Autoflow Regulator

Differential Flow Proving Switch

 

Field-Installed Accessories
 

Fire-rated hoses and solenoid valves for additional safety

Electric duct heater for supplemental heat during colder months

Remote sensors for optimized performance monitoring

Documents

Accessory and Kit Data

Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters

Controls

Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

50WD Guide Specifications, 1/2 to 6 Nominal Tons

Installation

50WD007-070 Aquazone™ Single Stage High Efficiency and Two Stage Compact Water Source Heat Pumps with Puron Advance™ Refrigerant (R-454B)

Product Data

50WD007-070 Aquazone™ Indoor Packaged Water Source Heat Pump Units 1/2 to 6 Nominal Tons

REVIT and 3D DRW Files

50WD Family REVIT files - Horizontal

50WD Family REVIT files - Vertical

Warranty Card

Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD

Need assistance? Ask Carrier.

Find an expert