Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Aquazone™ Water-Cooled Large Capacity Water-Source Heat Pump
Type
VerticalEfficiency Range (EER)
13.3 to 26.5Refrigerant
Puron® Advance (R-454b)Capacity Range
6 - 30 TonsEERs up to 24.0
Capacities from 6 to 30 tons
Belt driven centrifugal blowers
High-efficiency, scroll compressors
Extended range application for use with boiler/tower, open loop and geothermal applications
Fully insulated unit with acoustic type insulation
Dual refrigerant circuits
Computer selected vibration isolators
Mute package for quiet operation
Digital control system including A2L leak detection safety features
Equipped with performance monitor to ensure efficient heat pump operation
TXV (thermostatic expansion valve) controlled
Copper or cupronickel heat exchanger
Exceeds ASHRAE 90.1 performance requirements
ARI/ISO 13256-1 certified (sizes 072-120)
Three service panels for servicing compressor section
All service may be done through large removable front or side panels
Blower housing can be serviced without disconnecting ductwork
Quick electrical disconnects on components
Easy removal of control box for access to all refrigerant components
Refrigerant circuit equipped with high/low pressure ports
No tools required to change filters
Standard 1-in. filter
Pre-wired and factory charged with Puron Advance refrigerant (R-454b)
Ducted or free return connections
Internally trapped condensate drain
Water and condensate connections are FPT and secured to cabinet
5 year parts only on compressor
One year parts only on all other parts
Extended warranty packages available
Copper or cupronickel heat exchangers
Carrier TruVu DDC Controls with BACNet IP communication
SCU Open DDC controls for VAV applications
Sound attenuation (mute) package
Cooling Only operation
Take-Apart Construction
Condenserless for use with remote air-cooled condenser
Hot Water Coil
Boilerless Electrical Heat, Compressors Status, Pump Interlock and EMS control relays
Hot gas reheat
Waterside economizer
Hot gas bypass
Tin-Electro-Plated Copper Tubing /w Aluminum fin coils
Aquazone thermostats
Ball valves, solenoid valves, and Y strainers
Fire rated hoses
Hose kit assemblies
Non-programmable thermostat
Two-way motorized control valve
Remote sensors
Electric duct heater
Accessory and Kit Data
Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Brochure
Aquazone™ Commercial Geothermal Heat Pump Systems
AQUAZONE™ Water Source Heat Pumps
Commercial Water Source and Geothermal Heat Pump Product Line Card
A World of Comfort 2025 - Brochure
A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps
A World of Comfort 2025 - Brochure (Printer Version)
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting
50VQP 210-360 (Cooling Only), and 50BVW Start-Up, Operation and Controls Troubleshooting with SCU Open Controller
Guide Specifications
50HQP,VQP Guide Specifications, 6 to 30 Nominal Tons, HQP 72,000 to 242,000 Btuh Cooling Capacity, VQP 72,000 to 360,000 Btuh Cooling Capacity
Installation
50HQP,VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ (R-454B) Refrigerant
Press Release
Press Release - Carrier Introduces Improved Water Source Heat Pump Controller
Product Data
50HQP072-242, 50VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ Refrigerant (R-454B) 6 to 30 Nominal Tons
REVIT and 3D DRW Files
50HQP,VQP072-360 Family REVIT file
Warranty Card
Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD