Aquazone™ 50VQP Water-Cooled Large Capacity Water-Source Heat Pump

Aquazone™ Water-Cooled Large Capacity Water-Source Heat Pump

50VQP

Engineered for precision, reliability and optimal climate control.

  • Integrated digital controls with A2L leak detection for safety
  • Dual refrigerant circuits for robust performance
  • High-efficiency, scroll compressors
Overview

The Aquazone 50VQP Large Capacity Water-Source Heat Pump delivers energy efficiency and indoor air quality with capacities from 6 to 30 tons and EERs up to 24.0. Designed for commercial applications, it supports traditional and geothermal systems, offering comfort, cost savings and sustainability. Exceeding ASHRAE 90.1 standards, it features Puron® Advance Refrigerant, advanced controls, durable heat exchangers and quiet operation, ideal for offices, schools and retail spaces.

  • ASHRAE 90.1 Compliant
  • ETL Listed

Features

At a glance

Type

Vertical

Efficiency Range (EER)

13.3 to 26.5

Refrigerant

Puron® Advance (R-454b)

Capacity Range

6 - 30 Tons

Alt Text Alt Text

Aquazone™ 50VQP Water-Source Heat Pump enhances energy efficiency, improves indoor air quality and ensures reliable performance for versatile commercial applications.

Documents

Accessory and Kit Data

Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters

Brochure

Aquazone™ Commercial Geothermal Heat Pump Systems

AQUAZONE™ Water Source Heat Pumps

Commercial Water Source and Geothermal Heat Pump Product Line Card

A World of Comfort 2025 - Brochure

A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps

A World of Comfort 2025 - Brochure (Printer Version)

Controls

i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide

Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting

50VQP 210-360 (Cooling Only), and 50BVW Start-Up, Operation and Controls Troubleshooting with SCU Open Controller

Guide Specifications

50HQP,VQP Guide Specifications, 6 to 30 Nominal Tons, HQP 72,000 to 242,000 Btuh Cooling Capacity, VQP 72,000 to 360,000 Btuh Cooling Capacity

Installation

50HQP,VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ (R-454B) Refrigerant

Press Release

Press Release - Carrier Introduces Improved Water Source Heat Pump Controller

Product Data

50HQP072-242, 50VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ Refrigerant (R-454B) 6 to 30 Nominal Tons

REVIT and 3D DRW Files

50HQP,VQP072-360 Family REVIT file

Warranty Card

Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.