Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Aquazone™ Indoor Water-Cooled Large Capacity Water Source Heat Pump
Type
HorizontalEfficiency Range (EER)
13.4 to 26.5Refrigerant
Puron® Advance (R-454b)Capacity Range
6 - 20 TonsCapacities from 6 to 20 tons
Belt driven centrifugal blowers
Scroll compressors mounted on vibrationisolator grommets
Extended range application for use with boiler power, open loop and geothermal applications
Fully insulated unit with acoustic type insulation
Mute package for applications requiring especially low noise levels
Equipped with performance monitor to ensure efficient heat pump operation
Digital control system including A2L leak detection safety features
TXV (thermostatic expansion valve) controlled
Copper or cupronickel heat exchanger
Exceeds ASHRAE 90.1 performance requirements
ARI/ISO 13256-1 certified (sizes 072-120)
Access to compressor section through 3 service panels
Large, removable front and side panels provide access for all service requirements
Blower housing can be serviced without disconnecting ductwork
Quick electrical disconnects on blower motor and control box components
Easy removal of control box
Refrigerant circuit equipped with high/low pressure ports
No tools required to change filters
Standard 1-in. filter
Pre-wired and factory charged with Puron Advance refrigerant (R-454b)
Ducted or free return connections
Water and condensate connections are FPT and secured to cabinet
5 year parts only on compressor
One year parts only on all other parts
Extended warranty packages available
Copper or cupronickel heat exchangers
Carrier TruVu™ DDC Controls with BACNet IP communication
Sound attenuation (mute) package
Cooling Only operation
Condenserless for use with remote air-cooled condenser
Hot Water Coil
Boilerless Electrical Heat, Compressors Status, Pump Interlock and EMS control relays
Hot gas reheat
Waterside economizer
Hot gas bypass
Tin-Electro-Plated Copper Tubing /w Aluminum fin coils
Ball valves (brass body)
Fire-rated hoses
Hose kit assemblies
Non-programmable thermostat
Programmable 7-day thermostat
Remote sensors
Solenoid water control valves (brass body)
Y strainers (bronze body)
Electric duct heater
Two-way motorized control valve
Accessory and Kit Data
Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Brochure
Aquazone™ Commercial Geothermal Heat Pump Systems
AQUAZONE™ Water Source Heat Pumps
Commercial Water Source and Geothermal Heat Pump Product Line Card
A World of Comfort 2025 - Brochure
A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps
A World of Comfort 2025 - Brochure (Printer Version)
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting
Guide Specifications
50HQP,VQP Guide Specifications, 6 to 30 Nominal Tons, HQP 72,000 to 242,000 Btuh Cooling Capacity, VQP 72,000 to 360,000 Btuh Cooling Capacity
Installation
50HQP,VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ (R-454B) Refrigerant
Press Release
Press Release - Carrier Introduces Improved Water Source Heat Pump Controller
Product Data
50HQP072-242, 50VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ Refrigerant (R-454B) 6 to 30 Nominal Tons
REVIT and 3D DRW Files
50HQP,VQP072-360 Family REVIT file
Warranty Card
Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD