Aquazone 50HQP Indoor Water-Cooled Large Capacity Water Source Heat Pump

Aquazone™ Indoor Water-Cooled Large Capacity Water Source Heat Pump

50HQP

Effortless climate control, energy efficiency and adaptable comfort for any space.

  • Advanced Puron® refrigerant for sustainable cooling
  • Versatile configuration for horizontal installations
  • Exceptional performance for geothermal and traditional systems
Overview

The Aquazone™ 50HQP Water-Source Heat Pump delivers efficient climate control with 6 to 20-ton capacities and advanced Puron® refrigerant (R-454B). Supporting traditional and geothermal applications, it exceeds ASHRAE 90.1 standards for reliability and eco-friendliness. Streamlined installation, low noise and easy maintenance make it perfect for retrofits and new builds.

  • ASHRAE 90.1 Compliant
  • CSA Listed
  • ETL Listed

Features

At a glance

Type

Horizontal

Efficiency Range (EER)

13.4 to 26.5

Refrigerant

Puron® Advance (R-454b)

Capacity Range

6 - 20 Tons

Alt Text Alt Text

Aquazone™ 50HQP Water-Source Heat Pump with its sustainable design and dependable performance provides reliable climate control and easy maintenance.

Documents

Accessory and Kit Data

Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters

Brochure

Aquazone™ Commercial Geothermal Heat Pump Systems

AQUAZONE™ Water Source Heat Pumps

Commercial Water Source and Geothermal Heat Pump Product Line Card

A World of Comfort 2025 - Brochure

A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps

A World of Comfort 2025 - Brochure (Printer Version)

Controls

i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide

Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

50HQP,VQP Guide Specifications, 6 to 30 Nominal Tons, HQP 72,000 to 242,000 Btuh Cooling Capacity, VQP 72,000 to 360,000 Btuh Cooling Capacity

Installation

50HQP,VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ (R-454B) Refrigerant

Press Release

Press Release - Carrier Introduces Improved Water Source Heat Pump Controller

Product Data

50HQP072-242, 50VQP072-360 Aquazone™ Large Capacity Water Source Heat Pumps with Puron Advance™ Refrigerant (R-454B) 6 to 30 Nominal Tons

REVIT and 3D DRW Files

50HQP,VQP072-360 Family REVIT file

Warranty Card

Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.