Carrier Connect Wi-Fi Thermostat 33TCSPL-4 Installation Guide
Connect™ Plus Thermostat
Responsive Touchscreen
4.3” responsive LCD touchscreen for easyviewing and operation
BACnet
MS/TP port for easy integration with i-Vu system or any BACnet-compliant BMS
Sensors
Onboard Temperature and Humidity plus remote sensor option
Direct Wi-Fi® Access
Easily connect to your building’s network
Slim Profile
Blends easily into any building’s decor and environmental surroundings
Display
Celsius or Fahrenheit
Applications
Supports up to 4 heating and 3 cooling stages with various new or existing HVAC equipment with 24 VAC control
7-Day Scheduling
Precisely adjust optimum comfort setpoints to achieve energy savings
Demand Response Ready
For participation in local demand response programs
Over-the-Air Software Updates
Directly sent over Wi-Fi network without having to manually check for updates
Control
Make basic temperature, comfort and efficiency adjustments easily and quickly
Alerts
Notification through SMS text and eMail of any critical issues
Embedded Contractor Info
Lets you know who to contact for service
Local Access Security
Provides selective access for authorized individuals
Smartphone App & Web Portal
Configure using your internet-connected Smartphone, PC or Tablet from anywhere or anytime… in real time
24 Vac 50/60 Hz @ 6VA
BACnet: MS/TP with baud rates up to 115.2 kbps. Max 127 devices.Wi-Fi®: 802.11 a/b/g/n
Retains time for up to 7 days during a power failure
Color Capacitive Backlit Touchscreen, °F or °C Selectable
Remote Temperature Sensor (10K Type II), Relative Humidity Sensor (0-10 volt or 4-20 mA)
G,W1,W2,Y1,Y2,Y3,OMinimum Load = 1000 ohmsMaximum Load = 1.25 A, 50% power factor
32° to 104°F (0° to 40°C), 10 to 95% relative humidity, non-condensing
(H x W x D): 3.23 in. x 5.13 in. x 0.94 in.
Approximately 0.75 lb (340g)
Installation
Carrier Connect Wi-Fi Thermostat 33TCSPL-4 Installation Guide
Product Data
Carrier® Connect™ 4.3" FX Thermostat Product Data Sheet