Connect™ BACnet Thermostat 33CONNECTSTAT43

Connect™ Pro Thermostat

Technical Specifications

Features

Hardware Features
 

Color Capacitive Touchscreen
4.3” vibrant full-color LCD swipe and scroll screen that’s easy to navigate and view from any angle

BACnet
MS/TP port for easy integration with i-Vu system or any BACnet-compliant BMS

Sensors
Onboard Temperature and Humidity

Direct Wi-Fi® Access
Easily connect to your building’s network

Slim Profile
Blends easily into any building’s decor and environmental surroundings

 

Application & System Features
 

Display
Celsius or Fahrenheit

Applications
Supports up to 4 heating and 3 cooling stages with various new or existing HVAC equipment with 24 VAC control

7-Day Scheduling
Precisely adjust optimum comfort setpoints to achieve energy savings

Demand Response Ready
For participation in local demand response programs

Over-the-Air Software Updates
Directly sent over Wi-Fi network without having to manually check for updates

Control
Make basic temperature, comfort and efficiency adjustments easily and quickly

Alerts
Notification through SMS text and eMail of any critical issues

Embedded Contractor Info
Lets you know who to contact for service

Local Access Security
Provides selective access for authorized individuals

Smartphone App & Web Portal
Configure using your internet-connected Smartphone, PC or Tablet from anywhere or anytime… in real time

Physical Data

Power Requirements

R,C 24 Vac 50/60 Hz @ 6VA

Communication

BACnet MS/TP with baud rates up to 76.8 kbps; Wi-Fi® 802.11 a/b/g/n

Real-Time Clock

Maintains time for up to 7 days during power outages

Display

4.3” Color Capacitive Backlit Touchscreen, °F or °C selectable

Input

Remote Temperature Sensor 10K Type II; supports various temperature inputs

Outputs

G, W1, W2, Y1, Y2, Y3, O; Max Load: 1.25 A, 50% power factor

Environmental Operating Range

32° to 104°F (0° to 40°C), 10 to 95% relative humidity, non-condensing

Compliance

FCC Part 15, Title 24, IECC 2015

Physical

H x W x D: 3.23 in. x 5.13 in. x 0.94 in.; Weight: 0.75 lb (340g)

Documents

Installation

Carrier Connect Wi-Fi Thermostat 33TCSP-4 Installation Guide

Product Data

Carrier® Connect™ 4.3" BACnet Thermostat Product Data Sheet

Need assistance? Ask Carrier.

Find an expert