Achieves temperature accuracy within +/-0.2°C and humidity accuracy within +/-2% R.H., ensuring unparalleled control. Includes a battery life expectancy of two years.
The ClimaVision™ Occupancy & Temperature Node (OTN) revolutionizes zone-based HVAC control with its ability to measure and manage temperature, humidity and occupancy with unmatched precision. Designed for commercial spaces with dynamic occupancy, such as restaurants or offices with flexible schedules, the OTN overrides static building schedules, ensuring zones stay comfortable when occupied and energy-efficient when vacant. The OTN features advanced passive infrared (PIR) technology with a detection range of 3 meters and a 120-degree conical angle. Wireless communication via a 900 MHz mesh network eliminates the hassle of extensive wiring, while its dual-functionality as a thermostat with mechanical buttons enhances user interaction. Powered by two AA batteries, the OTN is factory-calibrated and mounts with ease for quick deployment in any building automation system.
Low impact aesthetics, easily mounted, and factory pre-calibrated. This OTN also operates on a 900 MHz wireless mesh network to streamline installation and reduce setup costs and complexity.
Automatically adjusts zone settings based on occupancy, maximizing comfort and energy efficiency.
Compatible Applications
Elevate your HVAC system with ClimaVision™ Occupancy & Temperature Node — delivering precise control, energy savings and unparalleled comfort through advanced sensing.