ClimaVision Owner Brochure
Factory-calibrated to measure temperature (± 0.2°C) and humidity (± 2% RH), providing critical data for climate control.
Engineered for modern commercial building automation, the ClimaVision Flush Sensor offers precision temperature and humidity measurement. Providing reliable communication with the ClimaVision Smart Node and Central Control Unit (CCU), this sensor ensures real-time data for enhanced zone climate management. Its sleek flush-mount design eliminates the need for complex wiring or invasive installation, supporting fast and seamless deployment. Ideal for walls or metal beam ducts, the flush sensor delivers aesthetics without compromising performance, bringing efficiency and simplicity to your HVAC system.
Flush-mounted with self-drilling screws; eliminates the need for large holes or hidden wiring, simplifying deployment onsite.
Integrates seamlessly with the ClimaVision Smart Node using proprietary 1-wire protocols for optimal building automation.
Compatible Applications
ClimaVision Flush Sensor transforms HVAC system precision & efficiency.
Brochure
ClimaVision Owner Brochure
ClimaVision Contractor Brochure
Product Data
ClimaVision Flush Sensor Product Data