ClimaVision™ Duct Sensor 7C-SE-C1X-DT ClimaVision™ Duct Sensor 7C-SE-C1X-DT

ClimaVision Duct Sensor

7C-SE-C1X-DT

Precision monitoring for optimized commercial climate control.

  • High-precision readings
  • Seamless integration
  • Daisy-chain capability
Overview

The ClimaVision Duct Sensor delivers unparalleled precision and versatility for smart commercial climate control. This high-performance sensor combines accurate temperature (+/-0.2°C) and humidity (+/-2% R.H.) readings with seamless integration into advanced HVAC systems like the ClimaVision Smart Node. It is factory pre-calibrated and designed for easy installation, ensuring quick deployment without compromising accuracy. With the ability to daisy-chain multiple sensors on a one-wire bus, the ClimaVision Duct Sensor supports scalable solutions tailored to diverse building automation needs. Its modular pipe lengths, sleek design and durable construction make it the go-to choice for efficient, energy-saving HVAC management.

Features

Compatible Applications

Variable Volume & Temperature (VVT)

Variable Air Volume (VAV)

Single-Stage Equipment Controls

Outside Air Optimization

Two service technicians are repairing an HVAC system while the customer stands by watching. Two service technicians are repairing an HVAC system while the customer stands by watching.

Experience optimal climate control and efficiency with ClimaVision Duct Sensor with precision monitoring & scalable integration.

Documents

Brochure

ClimaVision Owner Brochure

ClimaVision Contractor Brochure

Installation

ClimaVision Installation Quick Start Guide - Duct Sensor

Product Data

ClimaVision Duct Sensor Product Data

ClimaVision Sales Demo Kit v3 Product Data

Need expert advice?

Find an expert

Trust our network of trusted HVAC experts today.

Engineered with precision and reliability, Carrier systems prioritize efficiency and performance, simplifying maintenance and improving overall HVAC management.