ClimaVision Damper Actuator 7C-LMB-24-1 ClimaVision Damper Actuator 7C-LMB-24-1 ClimaVision Damper Actuator 7C-LMB-24-1

ClimaVision Damper Actuator

7C-LMB-24-1

Precision damper control for seamless HVAC automation.

Overview

The ClimaVision Damper Actuator offers unmatched precision and reliability in commercial HVAC automation. With its modulating control, brushless DC motor, and 45 in-lb torque, this actuator ensures seamless performance for VVT or VAV applications. Its 95° rotation capability, intuitive position feedback and overload protection simplify installation and operation while enhancing energy efficiency. Designed with a durable construction and advanced control functions, the ClimaVision Damper Actuator integrates effortlessly into building climate solutions to deliver optimized comfort and system performance.

Features

 Two service technicians are repairing an HVAC system while the customer stands by watching.  Two service technicians are repairing an HVAC system while the customer stands by watching.

Unlock control and reliability with Carrier’s ClimaVision Damper Actuator. Designed for precision, simplicity and durability for seamless HVAC automation.

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.