ClimaVision Ceiling Sensor  7C-SE-C43X-X

ClimaVision Ceiling Sensor

7C-SE-C43X-X

Precision temperature and humidity measurement for smarter, energy-efficient building controls.

  • Accurate humidity and temperature monitoring
  • Sleek ceiling-mounted design
  • IoT-enabled communication
Overview

The ClimaVision Ceiling Sensor represents the next generation of commercial climate sensors, delivering unparalleled accuracy for temperature and humidity readings. Pre-calibrated for precision, this cutting-edge sensor integrates seamlessly into smart building automation systems, including HVAC networks managed by ClimaVision Smart Node. Its sleek design mounts easily on ceilings with an adjustable module drop, making it the perfect solution for large, open spaces or areas without traditional wall-mounted sensors. With a 3-wire interface for power and communication and support for daisy-chaining on the 1-wire bus, this sensor guarantees optimal performance and scalability.

Features

Compatible Applications

Variable Volume & Temperature (VVT)

Variable Air Volume (VAV)

Single-Stage Equipment Controls

HyperStat Remote Sensing

Two service technicians are repairing an HVAC system while the customer stands by watching. Two service technicians are repairing an HVAC system while the customer stands by watching.

Elevate climate management with ClimaVision Ceiling Sensor with advanced IoT-enabled technology.

Documents

Brochure

ClimaVision Owner Brochure

ClimaVision Contractor Brochure

Product Data

ClimaVision Ceiling Sensor Product Data

Need expert advice?

Find an expert

Trust our network of trusted HVAC experts today.

Carrier’s commitment to innovation ensures the ClimaVision Ceiling Sensor simplifies system performance, enhances monitoring precision and delivers lasting comfort.