AquaForce® 30XV Variable Speed Air-Cooled Chiller

AquaForce® 30XV Variable Speed Air-Cooled Chiller

Technical Specifications

At a glance

Compressor Type

Screw

Refrigerant

R-513A

Capacity Range

140 - 500 Tons

Capacity Range

490 - 1,755 kW

Features

Performance Features
 

Full-load EER values above 11.0 and IPLV values above 22.0

Tiered approach providing from the smallest footprint to the best in class efficiency 

ASHRAE 90.1-2022 compliant / AHRI certified

Operation from -20 F to 125 F ambient conditions

High-efficiency variable speed screw compressors

Standard uncoated or optional e-coated Novation® micro channel heat exchanger (MCHX) condenser coils (factory-installed option)

Standard 25kA SCCR rating for all voltages (Except 575V, 10kA)

 

Additional Important Options
 

Al/Cu, Cu/Cu Condenser Coils

Multiple Sound Configurations 

High SCCR factory installed 

Variable Speed Condenser Fans 

Capacity Recover under 4 mins

BACnet Translator (factory-installed option) or BACnet and LON translator control (factory-installed option or field-installed accessory)

Optional Energy Management Module minimizes chiller energy consumption (factory-installed option or field-installed accessory)    

 

Reliability Features
 

ASME constructed evaporators / ETL (and ETL Canada) listed

Heavy-gage galvanized steel frame

Coil Trim Panels, Security grilles and Full Hail guards/Privacy screen choices (factory-installed option or field-installed accessory)

Low ambient head pressure control (factory-installed option or field-installed accessory)

Coil corrosion coatings available on all coil types (factory-installed option)

 

Maintenance Features
 

Over 15 diagnostic functions & trending capability 

Permanently lubricated fan motor bearings

Compressor suction service valves (factory-installed option)

Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning (factory-installed option)

Unit-mounted, non-fused disconnect (factory-installed option)

Remote service port for easier machine diagnostics (factory-installed option or field-installed accessory) 

 

Installation Features
 

Factory charged with R-513A refrigerant

GFI (ground fault interrupter) convenience outlet (factory-installed option or field-installed accessory)

Remote evaporator kit (field-installed accessory)

Single or dual-point electrical connections available (factory-installed option)

Control transformer (factory-installed option)

Structurally robust base

 

Standard Warranty
 

One year from start-up or 18 months from shipment limited warranty

3-year coil parts warranty on Novation micro channel heat exchanger

Extended warranty packages available up to 10 years

Options

Factory-Installed Options
 

Low-Sound

Sound Optimization

Condenser Coil Options

E-Coated Micro Channel

Isolation Valve

Suction Line Insulation

Energy Management Module (EMM) + GFI

Chilled Water Temperature Reset (via 4-20 mA Signal; EMM Required)

Demand Limit (via 4-20 mA signal, 2 addition steps; EMM Required)

Variable Speed Condenser Fans

BACnet Translator (MS/TP)

LONworks Translator

Dual Point Primary Power Entry 

Control Transformer

Unit Mounted Main Disconnect, Non-fused

High SCCR

Condenser Coil Trim Panels

Security Grilles

Hail Guards

Full Hail Guards

Skid & Bag

 

Field-Installed Accessory Kits
 

Energy Management Module (EMM) & GFI

Chilled Water Temperature Reset (via 4-20 mA signal; EMM Required)

Demand Limit

LONworks Translator

Dual Chiller Accessory Kit 

Condenser Coil Trim Panels

Security Grilles

Full Hail Guard

Physical Data

30XV Weights & Dimensions
 
SizeWeight (lb)Weight (kg)Length (in)Length (mm)Width (in)Width (mm)Height (in)Height (mm)
140 S1111050392065226882236992513
140 M1117550692065226882236992513
140 H1205854692536420882236992513
160 S1117550692065226882236992513
160 M1224555542536420882236992513
160 H1311259483007614882236992513
180 S1136251542065226882236992513
180 M1231755872536420882236992513
180 H1318459803007614882236992513
200 S1231755872536420882236992513
200 M1341360843007614882236992513
200 H1420264423478808882236992513
225 S1318559812536420882236992513
225 M1410863993007614882236992513
225 H1497567933478808882236992513
250 S1541569923007614882236992513
250 M1656675143478808882236992513
250 H17614798939410002882236992513
275 S1586471963007614882236992513
275 M1662475413478808882236992513
275 H17492793439410002882236992513
300 S1662475413478808882236992513
300 M17560796539410002882236992513
300 H18401834644111196882236992513
325 S17560796539410002882236992513
325 M18478838144111196882236992513
325 H19407880348812390882236992513
350 S20672937740610304882236992513
350 M223261012745311498882236992513
350 H231041048050012692882236992513
400 S237601077745311498882236992513
400 M247291121750012692882236992513
400 H255071157054713886882236992513
450 S247291121750012692882236992513
450 M263561195554713886882236992513
450 H272211234759415080882236992513
500 S263561195554713886882236992513
500 M273371240059415080882236992513

 

Notes

  1. Indicated weight is for chiller employing MCHX condenser coils and standard (2-pass) evaporator.
  2. For 2-piece shipment module weights, see the current product data.

Documents

Accessory and Kit Data

Ground-Fault Interrupter Convenience Outlet Accessory for 30XV140-500

BACnet/Modbus and LonWorks Translator Accessories for 30XV140-500

Energy Management Module Accessory for 30XV140-500

Carrier Controller Heater Accessory for 30XV140-500

Remote Evaporator for 30XV140-500

Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252

Security Grille Package Accessory for 30XV140-500 and 30RC065-252

Hail Guard Accessory for 30RC065-252 and 30XV140-500

Condenser Coil Trim Panel Accessory for 30XV140-500 and 30RC065-252

Brochure

Special Seismic Compliance Brochure

AquaForce® 30XV Air-Cooled Screw Chiller

Aqua Series Air-Cooled Chillers - Line Card

A World of Comfort 2025 - Brochure

Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure

Carrier QuantumLeap Data Centers Solutions

Free Cooling with MaxCap Advantage

A World of Comfort 2025 - Brochure (Printer Version)

CAD Templates

DXF/CAD Templates for 30XV140-500 Chillers

Case Study

The Verizon Hotel of Basking Ridge Case Study

DeLand Middle School

Controls

30XV140-500 Start-Up, Operation, Service and Controls Troubleshooting for AquaForce® Series B Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence

Guide Specifications

30XV Guide Specifications, 140 to 500 Nominal Tons (490 to 1760 Nominal kW)

Installation

30XV140-500 AquaForce® Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence

30XV140-500 AquaForce® Series B Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence

30XV140-500 R-513A Refrigerant Retrofit

Presentation

30XV Air-Cooled Chiller Video

Presentation Slide - Carrier AquaForce® 30XV Air-Cooled Chiller Wins Product of the Year Gold Award by Consulting-Specifying Engineer® Magazine

09FC Free Cooling Video -Teaser

09FC Free Cooling Full Video

30XV Free Cooling Video

Press Release

Press Release - Carrier Introduces AquaForce® 30XV Air-Cooled Screw Chiller with Greenspeed® Intelligence

Press Release - Carrier AquaForce® 30XV Air-Cooled Chiller Wins Product of the Year Gold Award by Consulting-Specifying Engineer® Magazine

Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions

Press Release - U.S. Government Study Finds Variable-Speed Screw Chiller Technology More Efficient

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release - Carrier® AquaForce® 30XV Variable-Speed Air-Cooled Screw Chiller Now Available with Waterside Economizer

Press Release - Carrier AquaForce 30XV Variable-Speed Air-Cooled Screw Chiller Now Available with Evaporative Pre-Cooling

Product Data

30XV140-500 Aquaforce® Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence, 140 to 500 Nominal Tons (490 to 1760 Nominal kW)

REVIT and 3D DRW Files

30XV Revit Family File

09FC200-400 Free Cooling with 30XV Revit Family File

09FC500-800 Free Cooling with 30XV Revit Family File

Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks

Warranty Card

Limited Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert