Ground-Fault Interrupter Convenience Outlet Accessory for 30XV140-500
Achieves full-load EER values above 11.0 and IPLV above 22.0 for excellent energy savings during varied operational loads.
The AquaForce® 30XV Variable Speed Air-Cooled Chiller is designed to elevate performance and efficiency for modern commercial environments. With an IPLV exceeding 22.0 in select models and a compact design, it seamlessly integrates into new or retrofit installations. Equipped with advanced variable-speed screw compressors and the sustainable R-513A refrigerant, the 30XV ensures optimal chiller performance while supporting indoor air quality and climate control. Its waterside economizer option allows operational flexibility, reducing energy consumption during cooler temperatures.
Constructed with a robust galvanized steel frame and ASME-certified evaporators to ensure long-term performance in demanding conditions.
Features over 15 diagnostic functions, permanently lubricated fan motors and intuitive trending capabilities for easy servicing.
Compact footprint and multiple electrical connection options streamline placement and setup, even in restricted spaces.
Uses R-513A refrigerant coupled with advanced heat exchanger options to minimize environmental impact without compromising performance.
Empower your operations with the AquaForce® 30XV, delivering reliable, efficient and sustainable cooling for commercial spaces of any scale.
Accessory and Kit Data
Ground-Fault Interrupter Convenience Outlet Accessory for 30XV140-500
BACnet/Modbus and LonWorks Translator Accessories for 30XV140-500
Energy Management Module Accessory for 30XV140-500
Carrier Controller Heater Accessory for 30XV140-500
Remote Evaporator for 30XV140-500
Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252
Security Grille Package Accessory for 30XV140-500 and 30RC065-252
Hail Guard Accessory for 30RC065-252 and 30XV140-500
Condenser Coil Trim Panel Accessory for 30XV140-500 and 30RC065-252
Brochure
Special Seismic Compliance Brochure
AquaForce® 30XV Air-Cooled Screw Chiller
Aqua Series Air-Cooled Chillers - Line Card
A World of Comfort 2025 - Brochure
Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure
Carrier QuantumLeap Data Centers Solutions
Free Cooling with MaxCap Advantage
A World of Comfort 2025 - Brochure (Printer Version)
CAD Templates
DXF/CAD Templates for 30XV140-500 Chillers
Case Study
The Verizon Hotel of Basking Ridge Case Study
DeLand Middle School
Controls
30XV140-500 Start-Up, Operation, Service and Controls Troubleshooting for AquaForce® Series B Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence
Guide Specifications
30XV Guide Specifications, 140 to 500 Nominal Tons (490 to 1760 Nominal kW)
Installation
30XV140-500 AquaForce® Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence
30XV140-500 AquaForce® Series B Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence
30XV140-500 R-513A Refrigerant Retrofit
Presentation
30XV Air-Cooled Chiller Video
Presentation Slide - Carrier AquaForce® 30XV Air-Cooled Chiller Wins Product of the Year Gold Award by Consulting-Specifying Engineer® Magazine
09FC Free Cooling Video -Teaser
09FC Free Cooling Full Video
30XV Free Cooling Video
Press Release
Press Release - Carrier Introduces AquaForce® 30XV Air-Cooled Screw Chiller with Greenspeed® Intelligence
Press Release - Carrier AquaForce® 30XV Air-Cooled Chiller Wins Product of the Year Gold Award by Consulting-Specifying Engineer® Magazine
Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions
Press Release - U.S. Government Study Finds Variable-Speed Screw Chiller Technology More Efficient
Press Release - Carrier Releases Updated Chiller Mobile App
Press Release - Carrier® AquaForce® 30XV Variable-Speed Air-Cooled Screw Chiller Now Available with Waterside Economizer
Press Release - Carrier AquaForce 30XV Variable-Speed Air-Cooled Screw Chiller Now Available with Evaporative Pre-Cooling
Product Data
30XV140-500 Aquaforce® Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence, 140 to 500 Nominal Tons (490 to 1760 Nominal kW)
REVIT and 3D DRW Files
30XV Revit Family File
09FC200-400 Free Cooling with 30XV Revit Family File
09FC500-800 Free Cooling with 30XV Revit Family File
Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks
Warranty Card
Limited Warranty for Commercial Equipment
Disclaimers
Air-cooled chillers within the scope of the ACCL certification program are certified in accordance with the AHRI Air-Cooled Water-Chilling Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at www.ahridirectory.org.