Hail Guard Doors Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-350
AquaForce® 30XA Air-Cooled Screw Chiller
Compressor Type
ScrewRefrigerant
R-134aCapacity Range
80 - 500 TonsCapacity Range
280 - 1,755 kWFull-load EER values up to 10.9 and IPLV values up to 15.5
ASHRAE 90.1 compliant / AHRI certified
Operation from -20 F to 125°F ambient conditions
High-efficiency screw compressors
Standard uncoated or optional e-coated Novation® microchannel heat exchanger (MCHX) condenser coils
Touch Pilot™ display with color touch screen with trending capability and web-based connection
ASME constructed evaporators / ETL (and ETL Canada) listed
Heavy-gauge galvanized steel frame
Security grilles and Hail guards/Privacy screen choices
Low ambient head pressure control
Coil corrosion coatings available on all coil types
High short circuit current rating
EXV (Electronic expansion valve)
Over 15 diagnostic functions
Permanently lubricated fan motor bearings
Compressor suction service valves
Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning
Unit-mounted, non-fused disconnect
Remote service port for easier machine diagnostics
Factory charged with R-134a refrigerant
GFI (ground fault interrupter) convenience outlet (factory-installed option or field-installed accessory)
Remote cooler kit (field-installed accessory)
Single or dual-point electrical connections available (factory-installed option)
Control transformer (factory-installed option)
Structurally robust base
Circuit setter provided with optional pump package (factory-installed option)
3 year coil parts only on Novation microchannel heat exchanger
One year from start-up or 18 months from shipment limited warranty
Extended warranty packages available
Service option
Condenser coil trim panels
Full end screen
Hydronic pump package with or without VFD (sizes 090-160)
Non-fused disconnect
Security grilles
Energy Management Module
Compressor sound reduction enclosures
Compressor suction service valve
Condenser coil upper hail guards
BACnet™ communication
BACnet™ translator control
LON (local operating network) translator control
Low ambient temperature head pressure control
Single or dual-point electrical connection
High ambient temperature option
Touch Pilot™ display
Navigator™ display
DX cooler
Minus-one-pass cooler (flooded cooler only)
Plus-one-pass cooler (flooded cooler only)
Control transformer
Suction line insulation
High short circuit current rating
Security grilles
Condenser coil full hail guards
Navigator™ display
GFI convenience outlet
Energy Management Module
LON (local operating network) translator control
BACnet™ translator control
Remote service port
Remote cooler
Condenser coil trim panels
Dual-chiller accessory kit
External pump control
| Size | Weight (lb) | Weight (kg) | Length (in) | Length (mm) | Width (in) | Width (mm) | Height (in) | Height (mm) |
| 80 | 7234 | 3281 | 141 | 3587 | 88 | 2236 | 91 | 2300 |
| 82 | 7391 | 3353 | 141 | 3587 | 88 | 2236 | 91 | 2300 |
| 90 | 8127 | 3686 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 92 | 8251 | 3742 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 100 | 8348 | 3786 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 102 | 8472 | 3843 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 110 | 8483 | 3848 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 112 | 8720 | 3955 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 120 | 8622 | 3911 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 122 | 8832 | 4006 | 188 | 4780 | 88 | 2236 | 91 | 2300 |
| 140 | 10768 | 4884 | 235 | 5975 | 88 | 2236 | 91 | 2300 |
| 142 | 11225 | 5091 | 235 | 5975 | 88 | 2236 | 91 | 2300 |
| 160 | 11000 | 4990 | 235 | 5975 | 88 | 2236 | 91 | 2300 |
| 162 | 11426 | 5183 | 235 | 5975 | 88 | 2236 | 91 | 2300 |
| 180 | 12669 | 5760 | 282 | 7168 | 88 | 2236 | 91 | 2300 |
| 182 | 13044 | 5917 | 282 | 7168 | 88 | 2236 | 91 | 2300 |
| 200 | 12810 | 5811 | 282 | 7168 | 88 | 2236 | 91 | 2300 |
| 202 | 13112 | 5948 | 282 | 7168 | 88 | 2236 | 91 | 2300 |
| 220 | 13748 | 6236 | 329 | 8363 | 88 | 2236 | 91 | 2300 |
| 222 | 14092 | 6392 | 329 | 8363 | 88 | 2236 | 91 | 2300 |
| 240 | 13897 | 6304 | 329 | 8363 | 88 | 2236 | 91 | 2300 |
| 242 | 14241 | 6459 | 329 | 8363 | 88 | 2236 | 91 | 2300 |
| 260 | 15720 | 7130 | 376 | 9555 | 88 | 2236 | 91 | 2300 |
| 262 | 15922 | 7222 | 376 | 9555 | 88 | 2236 | 91 | 2300 |
| 280 | 15878 | 7202 | 376 | 9555 | 88 | 2236 | 91 | 2300 |
| 282 | 16080 | 7294 | 376 | 9555 | 88 | 2236 | 91 | 2300 |
| 300 | 16141 | 7322 | 376 | 9555 | 88 | 2236 | 91 | 2300 |
| 302 | 16613 | 7535 | 376 | 9555 | 88 | 2236 | 91 | 2300 |
| 325 | 17467 | 7923 | 423 | 10750 | 88 | 2236 | 91 | 2300 |
| 327 | 17939 | 8137 | 423 | 10750 | 88 | 2236 | 91 | 2300 |
| 350 | 17659 | 8010 | 423 | 10750 | 88 | 2236 | 91 | 2300 |
| 352 | 18131 | 8224 | 423 | 10750 | 88 | 2236 | 91 | 2300 |
| 401 | 20785 | 9424 | 470 | 11945 | 88 | 2236 | 91 | 2300 |
| 451 | 21737 | 9859 | 517 | 13139 | 88 | 2236 | 91 | 2300 |
| 476 | 25362 | 10641 | 517 | 13139 | 88 | 2236 | 91 | 2300 |
| 501 | 27403 | 11540 | 611 | 15532 | 88 | 2236 | 91 | 2300 |
Notes
Accessory and Kit Data
Hail Guard Doors Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-350
Remote Cooler Accessory for 30XA080-350 (Flooded Cooler Units Only)
Remote Cooler Accessory for 30XA082-352 (DX Cooler Option)
External Pump Control Accessory for 30XA080-500
Ground-Fault Interrupter Convenience Outlet Accessory for 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30HXA,HXC076-271 for 115 vac, 60 Hz Control Circuit Applications
Energy Management Module Accessory for 30RB060-390, 30XA080-501, 30XA140-352
Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352
Remote Cooler Accessory for 30XA080-350 Fixed Speed Air-Cooled Liquid Chillers, 30XA140-350 Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence (Flooded Cooler Units Only)
Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-501
Security Grille Package Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352
Minimum Load Control Accessory for 30XA080-501
Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252
ComfortLink Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
Brochure
Aqua Series Air-Cooled Chillers Brochure
Aqua Series Air-Cooled Chillers - Line Card
A World of Comfort 2025 - Brochure
Cost-Effective Energy Solutions for Your Chilled Water Plant
Vibration Analysis: Evaluate Your Chiller Performance
A World of Comfort 2025 - Brochure (Printer Version)
Carrier® BluEdge Digital Connectivity
Case Study
Harris County Sheriff's Building
Huntsville Aquatic Center
Controls
30XA080-501 Controls, Start-Up, Operation, Service and Troubleshooting for AquaForce® Air-Cooled Liquid Chillers
Guide Specifications
30XA Guide Specifications, 80 to 500 Nominal Tons (265 to 1740 Nominal kW)
Installation
30XA080-501 AquaForce® Air-Cooled Liquid Chillers
Press Release
Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
Press Release - Carrier Launches Mobile App for Commercial Chillers
Carrier Introduces New AquaForce Air-Cooled Chiller with R-134Aa Refrigerant
Carrier Achieves World Class Efficiencies on AquaForce Air-Cooled Chillers using Microchannel Coil Technology
Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions
Press Release - Carrier Releases Updated Chiller Mobile App
Product Data
i-Vu Open UPC Open Factory Installed Product Data Sheet
Carrier® ChillerVu™ PSM-IO Product Data Sheet
Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet
30XA080-501 AquaForce® Fixed Speed Air-Cooled Liquid Chillers, 80 to 500 Nominal Tons (265 to 1740 Nominal kW)
REVIT and 3D DRW Files
30XA080-500 Revit Family File
Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks
Warranty Card
Limited Warranty for Commercial Equipment