AquaForce® 30XA Air-Cooled Screw Chiller

AquaForce® 30XA Air-Cooled Screw Chiller

30XA

AquaForce® 30XA chillers deliver premium air‑cooled efficiency with rotary screw compression, quiet AeroAcoustic™ fans, ComfortLink™ controls, and advanced microchannel coil technology.

Overview

The AquaForce® 30XA Air-Cooled Chiller delivers top-tier efficiency and versatility across a wide range of commercial HVAC applications. Featuring advanced rotary screw compression technology, state-of-the-art ComfortLink™ controls and the sustainable R-134a refrigerant, this unit excels in energy performance while ensuring optimum indoor air quality. Engineered for both reliability and ease of maintenance, it’s the ideal choice for contractors, engineers and building owners seeking superior chiller performance.

  • AHRI Certified

Features

At a glance

Compressor Type

Screw

Refrigerant

R-134a

Capacity Range

80 - 500 Tons

Capacity Range

280 - 1,755 kW

AquaForce® 30XA Air-Cooled Chiller AquaForce® 30XA Air-Cooled Chiller

AquaForce® 30XA Air-Cooled Chiller, a leader in energy efficiency and dependable performance, adapts to your needs, providing comfort, sustainability and cost savings.

Documents

Accessory and Kit Data

Hail Guard Doors Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-350

Remote Cooler Accessory for 30XA080-350 (Flooded Cooler Units Only)

Remote Cooler Accessory for 30XA082-352 (DX Cooler Option)

External Pump Control Accessory for 30XA080-500

Ground-Fault Interrupter Convenience Outlet Accessory for 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30HXA,HXC076-271 for 115 vac, 60 Hz Control Circuit Applications

Energy Management Module Accessory for 30RB060-390, 30XA080-501, 30XA140-352

Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352

Remote Cooler Accessory for 30XA080-350 Fixed Speed Air-Cooled Liquid Chillers, 30XA140-350 Variable Speed Air-Cooled Liquid Chillers with Greenspeed® Intelligence (Flooded Cooler Units Only)

Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-501

Security Grille Package Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352

Minimum Load Control Accessory for 30XA080-501

Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252

ComfortLink Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz

Brochure

Aqua Series Air-Cooled Chillers Brochure

Aqua Series Air-Cooled Chillers - Line Card

A World of Comfort 2025 - Brochure

Cost-Effective Energy Solutions for Your Chilled Water Plant

Vibration Analysis: Evaluate Your Chiller Performance

A World of Comfort 2025 - Brochure (Printer Version)

Carrier® BluEdge Digital Connectivity

Case Study

Harris County Sheriff's Building

Huntsville Aquatic Center

Controls

30XA080-501 Controls, Start-Up, Operation, Service and Troubleshooting for AquaForce® Air-Cooled Liquid Chillers

Guide Specifications

30XA Guide Specifications, 80 to 500 Nominal Tons (265 to 1740 Nominal kW)

Installation

30XA080-501 AquaForce® Air-Cooled Liquid Chillers

Press Release

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release - Carrier Launches Mobile App for Commercial Chillers

Carrier Introduces New AquaForce Air-Cooled Chiller with R-134Aa Refrigerant

Carrier Achieves World Class Efficiencies on AquaForce Air-Cooled Chillers using Microchannel Coil Technology

Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions

Press Release - Carrier Releases Updated Chiller Mobile App

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

30XA080-501 AquaForce® Fixed Speed Air-Cooled Liquid Chillers, 80 to 500 Nominal Tons (265 to 1740 Nominal kW)

REVIT and 3D DRW Files

30XA080-500 Revit Family File

Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks

Warranty Card

Limited Warranty for Commercial Equipment

Disclaimers
Air-cooled chillers within the scope of the ACCL certification program are certified in accordance with the AHRI Air-Cooled Water-Chilling Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org.

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier products prioritize reliability and precision to simplify maintenance, reduce operating costs and ensure top-tier performance.