AquaSnap® 30RQM Modular Air-Sourced Reversible Heat Pump
AquaSnap® 30RQM Modular Air-Sourced Reversible Heat Pump
Compressor Type
RotaryRefrigerant
R-454BCooling Range
20 - 320 TonsCooling Range
70 - 1,237 kWHeating Range
263 - 4,222 MBHHeating Range
77 - 1,237 kWASHRAE 90.1-2022 complaint / AHRI Certified (Cooling)
Variable-speed twin rotary compressor with sound blanket
High efficiency variable speed fans / Low sound levels
Heating Operation from -16 °F to 109 °F ambient conditions
Cooling Operation from 32 °F to 118 °F ambient conditions
Aluminum-copper coils with epoxy coating
Robust brazed-plate heat exchanger
Compact unit design
Graphic display with BACnet™ IP/MSTP
Economizer for wide operating range
Liquid receiver
Suction accumulator
Aluminum copper coils with high corrosion coating
ETL (and ETL Canada) listed
Galvanized steel frame
Independent EXV (electronic expansion valve) for heating and cooling circuits
Hot gas bypass valve
Crankcase and BPHE heater
Water strainer (20 mesh) – factory supplied
Security grills
Diagnostic functions available through SmartVu™ Controls with PIC6.1 Interface
Permanently lubricated fan motor bearings
Aluminum Copper coils with epoxy coating for corrosion resistance
Six (6) refrigerant service ports
Factory charged with R-454B refrigerant
Integral control transformer
Factory installed flow switch
Galvanized steel frame
Flexible handling options (for forklift or rigging)
Step-down transformer (to 230V)
575V transformer
| Model | 30RQM0205D-A----K | 30RQM0206D-A----K |
| Refrigerant | R-454B | R-454B |
| Compressor | Rotary, Hermetic | Rotary, Hermetic |
| Control System | Microcomputer control system | Microcomputer control system |
| Outdoor Coil | Copper tube, aluminum plate fin | Copper tube, aluminum plate fin |
| Water Heat Exchanger | Brazed plate exchanger | Brazed plate exchanger |
| Main Power Supply | 230V-3Ph-60Hz | 460V-3Ph-60Hz |
| Control Power | 24V AC built-in control transformer | 24V AC built-in control transformer |
Brochure
AquaSnap® 30RQM Modular Air-Sourced Reversible Heat Pump
Guide Specifications
30RQM Guide Specifications, Cooling Capacity 18.4 Tons (4.69 kW) Heating Capacity 263.9 MBH (77.35 kW)
Presentation
AquaSnap® 30RQM Modular Air-Sourced Reversible Heat Pump Product Overview Video
Product Data
30RQM020 Air-Cooled Heat Pump with R-454B Refrigerant Cooling Capacity 18.4 Tons (4.69 kW) Heating Capacity 263.9 MBH (77.35 kW)