AquaSnap® 30RC Air-Cooled Scroll Chiller

AquaSnap® 30RC Air-Cooled Scroll Chiller

Technical Specifications

At a glance

Compressor Type

Scroll

Refrigerant

HFC Refrigerant R-32

Capacity Range

10 - 250 Tons

Capacity Range

35 - 880 kW

Features

Performance Features
 

Full-load EER values up to 10.9 and IPLV values up to 19.0 (units with Greenspeed intelligence)

ASHRAE 90.1-2019/2022 complaint / AHRI certified

High efficiency variable condenser fans (Greenspeed intelligence) / Low sound levels

Operation from -20 °F to 125 °F ambient conditions

Standard uncoated or optional e-coated Novation® microchannel heat exchanger (MCHX) or Aluminum-Copper condenser coils

Hydronic pump package (with or without VFD) on sizes 065-252

Desuperheater

Robust Brazed-Plate or Shell-and-Tube evaporator

Compact unit design

PIC6 graphic display with BACnet™ IP

 

Additional Important Options
 

Energy Management Module minimizes chiller energy consumption

Non-fused disconnect switch

Minimum load control

PIC6 7-inch display pairs with Carrier Comfort Network©

Al/Cu e-coated condenser coil

Pairable with Free-Cooling (09FC)

Low GWP refrigerant R-32

Security grilles and Hail guards/Privacy screen choices

Greenspeed intelligence (low ambient operation)

Coil corrosion coatings available on all coil types

High short circuit current rating

 

Reliability Features
 

ASME constructed DX evaporators

ETL (and ETL Canada) listed

Galvanized steel frame

EXV (Electronic expansion valve)

 

Maintenance Features
 

Diagnostic functions available through PIC6: Touch Screen Control Panels

Permanently lubricated fan motor bearings

Compressor suction service valves (option)

Microchannel condenser coils with inherent corrosion resistance and offering simplified cleaning

Unit-mounted, non-fused disconnect (option)

Remote connectivity for easier machine diagnostics

 

Installation Features
 

Factory charged with low GWP HFC refrigerant R-32

Integrated hydronic pump package (with or without VFD) on sizes 065-152 (factory-installed option, but N/A with desuperheater option)

Single or dual-point electrical connections available

Integral control transformer

Galvanized steel frame

 

Standard Warranty
 

3 year coil parts only on Novation microchannel heat exchanger

One year from start-up or 18 months from shipment limited warranty

Extended warranty packages available

Options

Factory-Installed Options
 

High efficiency variable condenser fans (Greenspeed Intelligence)

Hydronic pump package with or without VFD (sizes 065-152)

Desuperheater

Condenser coil options: Microchannel: Non-coated, E-coated, Aluminum fins/Copper tube: Non-coated, E-coated

BACnet™ IP or MS/TP

Remote Connectivity

Energy Management Module

LON or Modbus translator control

7-inch Control Panel Display

Compressor sound reduction blankets

Compressor suction service valve

Minimum Load Control

Chicago Relief Valve

Condenser coil trim panels

Full Hail Guard

Security grilles

Security grilles (sides) and Hail Guards (Ends)

Single or dual-point electrical connection

Convenience outlet

Freeze protection (evaporator heaters)

Suction line insulation

High short circuit current rating (High SCCR)

Non-fused disconnect

Direct Expansion Shell-and-Tube evaporator

CRN evaporator

 

Field-Installed Accessories
 

Compressor sound reduction blankets

Energy Management Module

LON (local operating network) translator control

Condenser coil trim panels

Wind Baffles

Fan VFD Display

Dual-chiller accessory kit

Physical Data

30RC Weights & Dimensions

 

SizeWeight
(lb/kg)
Length
(in/mm)
Width
(in/mm)
Height
(in/mm)
0673408/1546105/267888/223699/2517
0723641/1652105/267888/223699/2517
0823879/1760105/267888/223699/2517
0924639/2105152/387288/223699/2517
1024715/2075152/387288/223699/2517
1125090/2230152/387288/223699/2517
1225796/2231199/505688/223699/2517
1326211/2730199/505688/223699/2517
1526299/2758199/505688/223699/2517
1627300/3311247/626088/223699/2517
1828545/3875294/745488/223699/2517
2028686/3939294/745488/223699/2517
2329890/4485341/864388/223699/2517
2529890/4485341/864388/223699/2517

Notes

1) Indicated weight is for chiller employing MCHX condenser coils and incorporating no pump.
2) Other coil options or the addition of pump(s) increases chiller weight.

 

Documents

Accessory and Kit Data

Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252

Security Grille Package Accessory for 30XV140-500 and 30RC065-252

Hail Guard Accessory for 30RC065-252 and 30XV140-500

Condenser Coil Trim Panel Accessory for 30XV140-500 and 30RC065-252

Remote Evaporator Mounting Accessory for 30RC065-150 R-410A Units (Brazed Plate Heat Exchanger Only)

Wind Baffle Accessory for 30RC065-252

LonWorks Translator Accessories for 30RC065-252

Energy Management Module Accessory for 30RC065-252

Ground-Fault Interrupter Convenience Outlet Accessory for 30RC065-252

Low Sound Compressor Blanket Accessory for 30MPA,MPW017-080, 30RC010-060, 38RCD025-060, 38RCS025-050

Energy Management Module Accessory for 30RC 010-060, 30MP 017-080, 38RC 020-060

Hot Gas Bypass Accessory for 30RC 010-060 and 30MPA, MPW 017-080

Greenspeed® Variable Speed Fan Control for 30RC 020-060, 38RCS 025-050, 38RCD 025-060

Remote Cooler Mounting Accessory for 30RC010-060

Remote Evaporator (Brazed Plate Heat Exchanger Only) Mounting Accessory for 30RC067-252 R-32 Units

Sound Blanket Accessory for 30RC 065-252, Part No.: 30RC70002301, 30RC70002401, 30RC70002501, 30RC70007101

Minimum Load Control Accessory for 30RC065-252

Brochure

AquaSnap® 30RC Air-Cooled Scroll Chiller

Controls

30RC065-252 Controls, Start-Up, Operation, Service, and Troubleshooting for AquaSnap® Air-Cooled Chillers and Air-Cooled Chillers with Greenspeed® Technology and Carrier Controller

30RC 010-060 Controls, Start-Up, Operation, Service, and Troubleshooting for AquaSnap® Air-Cooled Chillers and Air-Cooled Chillers with Greenspeed® Technology and Carrier Controller

Guide Specifications

30RC Guide Specifications, 60 to 250 Tons (212 to 880 kW)

30RC Guide Specifications, 10 to 60 Tons (35 to 211 kW)

Installation

30RC065-252 AquaSnap® Air-Cooled Chillers and Air-Cooled Chillers with Greenspeed® Technology

30RC010-060 AquaSnap® Air-Cooled with Greenspeed Technology

Product Data

30RC 067-252 AquaSnap Air-Cooled Chillers with R-32, 60 to 250 Nominal Tons (212 to 880 Nominal kW)

30RC 010-060 AquaSnap Air-Cooled Chillers with R-32 Refrigerant, 10 to 60 Nominal Tons (35 to 211 Nominal kW)

REVIT and 3D DRW Files

30RC without Desuperheater Family REVIT Files

30RC with Desuperheater Family REVIT Files

30RC 10-15 Ton Revit Files

30RC 20-30 Ton Revit Files

30RC 35-50 Ton Revit Files

30RC 55-60 Ton Revit Files

30RC 65 to 152T without Desuperheater Family REVIT Files

30RC 65 to 152T with Desuperheater Family REVIT Files

Warranty Card

Limited Warranty for Commercial Equipment

Need assistance? Ask Carrier.

Find an expert