AquaSnap® 30RC Air-Cooled Scroll Chiller AquaSnap® 30RC Air-Cooled Scroll Chiller AquaSnap® 30RC Air-Cooled Scroll Chiller AquaSnap® 30RC Air-Cooled Scroll Chiller

AquaSnap® 30RC Air-Cooled Scroll Chiller

30RC

AquaSnap® 30RC chiller offers easy installation, quiet efficiency, and advanced features like Greenspeed® intelligence for best‑in‑class performance.

  • Quiet AeroAcoustic™ Fan System
  • Greenspeed® Intelligence for variable-speed efficiency
  • Integrated hydronic pump package
AquaSnap 30RC Air-Cooled Scroll Chiller
Overview

The AquaSnap® 30RC Air-Cooled Scroll Chiller delivers advanced, energy-efficient climate control with Greenspeed® Intelligence for superior part-load performance. Designed to meet your commercial needs, this HVAC chiller features innovative components such as AeroAcoustic™ fan systems for quiet operation, durable microchannel condenser coils and an intuitive PIC6 control interface. The chiller operates effectively across a wide range of ambient temperatures, optimizing indoor air quality and reducing energy costs. With flexible installation options and reliable daily operation, it’s the ultimate solution for commercial climate control.

  • AHRI Certified
  • ETL Listed
  • ISO 9001 Certified
  • Seismic compliant

Features

At a glance

Compressor Type

Scroll

Refrigerant

HFC Refrigerant R-32

Capacity Range

10 - 250 Tons

Capacity Range

35 - 880 kW

AquaSnap® 30RC Air-Cooled Scroll Chiller AquaSnap® 30RC Air-Cooled Scroll Chiller

Improve efficiency and reduce costs with AquaSnap® 30RC air-cooled chiller delivering precise climate control, energy savings and excellent indoor air quality.

Documents

Accessory and Kit Data

Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252

Security Grille Package Accessory for 30XV140-500 and 30RC065-252

Hail Guard Accessory for 30RC065-252 and 30XV140-500

Condenser Coil Trim Panel Accessory for 30XV140-500 and 30RC065-252

Remote Evaporator Mounting Accessory for 30RC065-150 R-410A Units (Brazed Plate Heat Exchanger Only)

Wind Baffle Accessory for 30RC065-252

LonWorks Translator Accessories for 30RC065-252

Energy Management Module Accessory for 30RC065-252

Ground-Fault Interrupter Convenience Outlet Accessory for 30RC065-252

Low Sound Compressor Blanket Accessory for 30MPA,MPW017-080, 30RC010-060, 38RCD025-060, 38RCS025-050

Energy Management Module Accessory for 30RC 010-060, 30MP 017-080, 38RC 020-060

Hot Gas Bypass Accessory for 30RC 010-060 and 30MPA, MPW 017-080

Greenspeed® Variable Speed Fan Control for 30RC 020-060, 38RCS 025-050, 38RCD 025-060

Remote Cooler Mounting Accessory for 30RC010-060

Remote Evaporator (Brazed Plate Heat Exchanger Only) Mounting Accessory for 30RC067-252 R-32 Units

Sound Blanket Accessory for 30RC 065-252, Part No.: 30RC70002301, 30RC70002401, 30RC70002501, 30RC70007101

Minimum Load Control Accessory for 30RC065-252

Brochure

AquaSnap® 30RC Air-Cooled Scroll Chiller

Controls

30RC065-252 Controls, Start-Up, Operation, Service, and Troubleshooting for AquaSnap® Air-Cooled Chillers and Air-Cooled Chillers with Greenspeed® Technology and Carrier Controller

30RC 010-060 Controls, Start-Up, Operation, Service, and Troubleshooting for AquaSnap® Air-Cooled Chillers and Air-Cooled Chillers with Greenspeed® Technology and Carrier Controller

Guide Specifications

30RC Guide Specifications, 60 to 250 Tons (212 to 880 kW)

30RC Guide Specifications, 10 to 60 Tons (35 to 211 kW)

Installation

30RC065-252 AquaSnap® Air-Cooled Chillers and Air-Cooled Chillers with Greenspeed® Technology

30RC010-060 AquaSnap® Air-Cooled with Greenspeed Technology

Product Data

30RC 067-252 AquaSnap Air-Cooled Chillers with R-32, 60 to 250 Nominal Tons (212 to 880 Nominal kW)

30RC 010-060 AquaSnap Air-Cooled Chillers with R-32 Refrigerant, 10 to 60 Nominal Tons (35 to 211 Nominal kW)

REVIT and 3D DRW Files

30RC without Desuperheater Family REVIT Files

30RC with Desuperheater Family REVIT Files

30RC 10-15 Ton Revit Files

30RC 20-30 Ton Revit Files

30RC 35-50 Ton Revit Files

30RC 55-60 Ton Revit Files

30RC 65 to 152T without Desuperheater Family REVIT Files

30RC 65 to 152T with Desuperheater Family REVIT Files

Warranty Card

Limited Warranty for Commercial Equipment

Need assistance? Explore our network of trusted experts for tailored climate solutions.

Find an expert

Trust our network to help you find the perfect solution.

Carrier products prioritize reliability and precision to simplify maintenance, reduce operating costs and ensure top-tier performance.