Hail Guard Doors Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-350
Maximizes cooling performance with full-load EER ratings up to 10.3 and part-load IPLV ratings up to 17.1, ensuring reduced energy consumption.
The AquaSnap® 30RB Air-Cooled Liquid Chiller offers market-leading energy efficiency with versatile performance for diverse commercial applications. Combining innovative features like Greenspeed® Intelligence, Puron® refrigerant and advanced ComfortLink™ controls, the 30RB ensures optimal climate control while minimizing operational costs. Its compact design and quiet AeroAcoustic™ fan system make it an adaptable, low-maintenance solution suitable for varying ambient conditions ranging from -20°F to 125°F.
Built with a heavy-gauge galvanized steel frame and corrosion-resistant microchannel condenser coils, the 30RB is engineered for long-lasting durability in demanding climates.
Easy-to-clean microchannel coils and comprehensive diagnostics minimize downtime for efficient upkeep.
Integrates ComfortLink™ controls with customizable interfaces like BACnet™ or LON for seamless system communication and intuitive operation.
Equipped with factory-installed hydronic pump packages and options for single or dual-point electrical connections for faster, versatile on-site setups.
AquaSnap® 30RB air-cooled chiller, the ultimate blend of cutting-edge efficiency, climate adaptability and long-term reliability for sustainable commercial cooling.
Accessory and Kit Data
Hail Guard Doors Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-350
Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls
Ground-Fault Interrupter Convenience Outlet Accessory for 30RB060-390, 60 Hz
Minimum Load Control Accessory for 30RB060-390
Sound Blanket Accessory for 30RB060-390, Series F
Remote Cooler Mounting Accessory for 30RB060-390
Energy Management Module Accessory for 30RB060-390, 30XA080-501, 30XA140-352
Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352
Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-501
Security Grille Package Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352
Dual Chiller Thermistor Accessory for 30RB060-300, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400, 30XV140-500, 30RC065-252
ComfortLink Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
Brochure
Aqua Series Air-Cooled Chillers Brochure
Aqua Series Air-Cooled Chillers - Line Card
A World of Comfort 2025 - Brochure
A World of Comfort 2025 - Brochure (Printer Version)
CAD Templates
30RB CAD Template: size 330, right end view
30RB CAD Template: size 070, front view
30RB Air-Cooled Chiller DXF CAD Templates
30RB CAD Template: size 120, front view
30RB CAD Template: size 210, right end view
30RB CAD Template: size 100, plan view
30RB CAD Template: size 160, back view
30RB CAD Template: size 300, right end view
30RB CAD Template: size 120, right end view
30RB CAD Template: size 225, front view
30RB CAD Template: size 345, back view
30RB CAD Template: size 150, plan view
30RB CAD Template: size 170, back view
30RB CAD Template: size 390, front view
30RB CAD Template: size 360, right end view
30RB CAD Template: size 225, plan view
30RB CAD Template: size 275, front view
30RB CAD Template: size 315, plan view
30RB CAD Template: size 130, front view
30RB CAD Template: size 275, plan view
30RB CAD Template: size 390, plan view
30RB CAD Template: size 210, back view
30RB CAD Template: size 060, right end view
30RB CAD Template: size 250, front view
30RB CAD Template: size 300, front view
30RB CAD Template: size 060, front view
30RB CAD Template: size 080, front view
30RB CAD Template: size 315, right end view
30RB CAD Template: size 250, plan view
30RB CAD Template: size 190, right end view
30RB CAD Template: size 130, right end view
30RB CAD Template: size 150, front view
30RB CAD Template: size 070, right end view
30RB CAD Template: size 210, front view
30RB CAD Template: size 275, back view
30RB CAD Template: size 120, plan view
30RB CAD Template: size 250, right end view
30RB CAD Template: size 170, plan view
30RB CAD Template: size 300, back view
30RB CAD Template: size 170, front view
30RB CAD Template: size 190, plan view
30RB CAD Template: size 225, back view
30RB CAD Template: size 080, plan view
30RB CAD Template: size 130, plan view
30RB CAD Template: size 330, plan view
30RB CAD Template: size 090, right end view
30RB CAD Template: size 100, right end view
30RB CAD Template: size 390, back view
30RB CAD Template: size 100, front view
30RB CAD Template: size 150, right end view
30RB CAD Template: size 345, right end view
30RB CAD Template: size 300, plan view
30RB CAD Template: size 345, plan view
30RB CAD Template: size 190, front view
30RB CAD Template: size 225, right end view
30RB CAD Template: size 170, right end view
30RB CAD Template: size 315, front view
30RB CAD Template: size 060, plan view
30RB CAD Template: size 360, back view
30RB CAD Template: size 070, plan view
30RB CAD Template: size 360, plan view
30RB CAD Template: size 160, front view
30RB CAD Template: size 130, back view
30RB CAD Template: size 330, back view
30RB CAD Template: size 210, plan view
30RB CAD Template: size 110, right end view
30RB CAD Template: size 250, back view
30RB CAD Template: size 090, plan view
30RB CAD Template: size 275, right end view
30RB CAD Template: size 090, front view
30RB CAD Template: size 345, front view
30RB CAD Template: size 190, back view
30RB CAD Template: size 110, plan view
30RB CAD Template: size 160, plan view
30RB CAD Template: size 330, front view
30RB CAD Template: size 150, back view
30RB CAD Template: size 160, right end view
30RB CAD Template: size 110, front view
30RB CAD Template: size 390, right end view
30RB CAD Template: size 360, front view
30RB CAD Template: size 080, right end view
30RB CAD Template: size 315, back view
Case Study
Rice University
Johnston County Public Schools
Controls
30RB060-390 and 30RB080-390 with Greenspeed® Intelligence Start-Up, Operation, Service and Controls Troubleshooting for AquaSnap® Air-Cooled Liquid Chillers
Guide Specifications
30RB Guide Specifications, 60 to 300 tons (210 to 1055 kW) 80 to 300 Tons (280 to 1055 kW) Nominal with Greenspeed® Intelligence
Installation
30RB060-390 AquaSnap® Air-Cooled Chillers and 30RB080-390 Air-Cooled Chillers with Greenspeed® Technology
Presentation
Carrier Chiller Heat Recovery Video
Press Release
Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
Press Release - Carrier Launches Mobile App for Commercial Chillers
Press Release - Seismic Compliant WeatherMaker (PDF)
Carrier Introduces New AquaSnap Air-Cooled Chiller with Puron Refrigerant
Press Release - Carrier Releases Updated Chiller Mobile App
Product Data
i-Vu Open UPC Open Factory Installed Product Data Sheet
Carrier® ChillerVu™ PSM-IO Product Data Sheet
Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet
30RB060-300 AquaSnap® Air-Cooled Chillers and 30RB080-300 Air-Cooled Chillers with Greenspeed® Intelligence, 60 to 300 Nominal Tons (210 to 1055 kW)
REVIT and 3D DRW Files
30RB REVIT Family File
30RB with Heat Reclaim Family REVIT File
Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks
Submittal
30RB060-390 Air-Cooled Liquid Chillers With ComfortLink Controls, 60 Hz
Warranty Card
Limited Warranty for Commercial Equipment
White Paper
Heat Recovery from Air-Cooled Chillers: Application for Heat Reclaim Chillers
Scroll Compressors: High-Efficiency Compression for Commercial and Industrial Applications
Disclaimers
Air-cooled chillers within the scope of the ACCL certification program are certified in accordance with the AHRI Air-Cooled Water-Chilling Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at www.ahridirectory.org.