AquaSnap® 30RAP Air-Cooled Liquid Chiller AquaSnap® 30RAP Air-Cooled Liquid Chiller AquaSnap® 30RAP Air-Cooled Liquid Chiller AquaSnap® 30RAP Air-Cooled Liquid Chiller

AquaSnap® 30RAP Air-Cooled Liquid Chiller

30RAP

AquaSnap® 30RAP chiller offers easy installation, quiet efficiency, and lower costs with advanced features like ComfortLink™ controls, AeroAcoustic™ fans, and optional Greenspeed® Intelligence for best‑in‑class performance.

  • Quiet Performance
  • Energy-Efficient Performance
  • Reliable Operation
Overview

The AquaSnap® 30RAP chiller is an effective all-in-one package that is easy to install and own. The chiller costs less to purchase and install than other chillers in its class, and operates quietly and efficiently. Value-added features include rotary scroll compression with optional digital compressor (010 to 090 units), Puron® refrigerant (R-410A), a low-sound AeroAcoustic™ fan system, easy to use ComfortLink™ controls, microchannel condenser coil technology, optional integrated hydronic pump package, and an accessory fluid storage tank (sizes 010-060 only).

  • AHRI Certified
  • ETL Listed
  • ISO 9001 Certified

Features

At a glance

Compressor Type

Scroll

Refrigerant

R-410A

Capacity Range

10 - 60 Tons

Capacity Range

35 - 210 kW

AquaSnap® 30RB Air-Cooled Liquid Chiller AquaSnap® 30RB Air-Cooled Liquid Chiller

With environmentally balanced refrigerant, simple installation, superior efficiency and powerful controls, the AquaForce® 30RAP is an ideal unit for both replacement and new construction projects.

Documents

Accessory and Kit Data

Security Grille/Hail Guard Accessory for 09DPM065-130, 30RAP070-150, 38APD070-130, 38APS065

Hot Gas Bypass Accessory for 30RAP070-150

Ground-Fault Interrupter Convenience Outlet Accessory for 30RAP010-150, 38APS025-065, 38APD025-130

Wind Baffle Accessory for 09DPS018-030, 09DPM035-130, 30RAP010-150, 38APD025-130, 38APS025-065

Security Grille/Hail Guard Accessory for 30RAP010-060, 09DPS018-030, 09DPM035-060, 38APS025-050, 38APD025-060

Energy Management Module (EMM) Accessory for 30MP015-071, 30RAP011-150, 38APD025-130, 38APS025-065, 50/60 Hz

Hot Gas Bypass Accessory for 30RAP011-060 and 30MPA,MPW016-071

Motormaster® V Electronic Control Low Ambient Operation Accessory for 30RAP018-150, 38APD025-130, 38APS025-065

Low Sound Compressor Blanket Accessory for 30MPA,MPW016-071, 30RAP011-150, 38APD025-130, 38APS025-065

Chilled Water Storage Tank Accessory for 30RAP010-060

Motormaster® Electronic Control Low Ambient Operation Accessory for 30RAP 010-150, 38APD 025-130, 38APS 025-065, 09DPS/DPM 018-130

Remote Cooler Mounting Accessory for 30RAP010-150

Vibration Isolation Accessory for 38RCD 025-060, 38RCS 025-050, 09RCM 050-060, 09RCS 020-035 30MPA 021-080, 30MPE, 30MPW 017-080 30RC 010-060

Brochure

Special Seismic Compliance Brochure

Aqua Series Air-Cooled Chillers Brochure

Aqua Series Air-Cooled Chillers - Line Card

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

CAD Templates

DXF/CAD Templates for 30RAP Chillers

Controls

30RAP010-150 Controls, Start-Up, Operation, Service, and Troubleshooting for AquaSnap® 30RAP010-150 Air-Cooled Chillers and 30RAP011-060 Air-Cooled Chillers with Greenspeed® Intelligence with Puron® Refrigerant (R-410A)

Guide Specifications

30RAP Guide Specifications, 18 to 150 Nominal Tons (63 to 528 Nominal kW), 18 to 60 Tons (39 to 211 kW) Nominal with Greenspeed Intelligence

Installation

30RAP018-150 Air-Cooled Chillers and 30RAP011-060 Air-Cooled Chillers with Greenspeed® Intelligence with Puron® Refrigerant (R-410A) 50/60 Hz

Presentation

30RAP AquaSnap Outdoor Air-Cooled Liquid Chiller Video

Press Release

Press Release - Carrier Launches Mobile App for Commercial Chillers

Press Release - Leading Carrier® AquaSnap® 30RAP Air-Cooled Scroll Chillers Now Offered Up to 150 Tons

Carrier Corp. Enhances Line of AquaSnap Chillers with Non-Ozone Depleting Puron Refrigerant: Exceeding ASHRAE 90.1 Standards

Press Release - Carrier Introduces AquaSnap® 30RAP Chiller with Greenspeed® Intelligence

Press Release - Carrier Releases Updated Chiller Mobile App

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

30RAP018-150 AquaSnap Air-Cooled Chillers and 30RAP011-060 Air-Cooled Chillers with Greenspeed Intelligence with Puron Refrigerant (R-410A), 50/60 Hz, 11 to 150 Nominal Tons (39 to 528 Nominal kW)

REVIT and 3D DRW Files

30RAP011-060 REVIT Family Files

30RAP070-150 REVIT Family Files

Packaged Chiller Revit Family File Cheat Sheet - Tips and Tricks

Warranty Card

Limited Warranty for Commercial Equipment

Disclaimers
Air-cooled chillers within the scope of the ACCL certification program are certified in accordance with the AHRI Air-Cooled Water-Chilling Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org.

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Our experts are here to support your commercial maintenance goals.