AquaForce® 23XW Chillers & 23XQ Heat Pumps
AquaForce® 23XQ Water-Sourced Screw Heat Pump
Compressor Type
ScrollRefrigerant
R-32Cooling Range
17 - 80 TonsCooling Range
60 - 281 kWHeating Range
283 - 1,100 MBHHeating Range
82 - 322 kWModel
30MPACondenserless Chiller
Model
30MPWPackaged Chiller
Model
30MPQWater-to-Water Heat Pump
ASHRAE 90.1 compliant
PIC 6 touchscreen controls
High-efficiency scroll compressor
Quiet, reliable operation
Easy-to-use controls
Energy management module minimizes chiller energy consumption (factory-installed option or field-installed accessory)
Heat recovery capability up to 140°F (60°C)
Heat pump capability up to 140°F (60°C)
Modular capability to install up to eight (8) modules together to reach capacities up to 640 Tons (2,250 kW)
Cooling or 8,800 MBH (2579 kW) heating
Ice duty capability (down to 15°F (-9.4°C))
Hermetic-type filter driers
Loss of refrigerant charge protection
Low control voltage (to unit) protection
Thermal overload protection
Pressure overload
Electrical overload through the use of definite-purpose contactors and calibrated, ambient compensated, magnetic trip circuit breakers
Standard 60 Hz unit listed with ETL and ETL, Canada, and built in accordance with ASME requirements
Over 15 diagnostic functions
Moisture indicating sight glasses
Single point electrical connection
Shipped with R-32 (30MPW) or nitrogen (30MPA) holding charge
Fits through standard 36-in. (91.4 cm) doorway
Factory-assembled and shipped with complete internal piping and wiring and essential controls and protective devices
Control power transformer
Dual circuit, single module (33-ton (116 kW))
BACnet® MS/TP or IP compatible
One year parts and labor
Extended warranties are available
Unit-mounted, non-fused disconnect
Medium temperature brine operation
EMM (energy management module)
Sound enclosure panels
Hot gas bypass
Non-fused disconnect
Medium temperature brine
Mobility package (wheels)
Condenserless unit (30MPA)
Heat pump (30MPQ)
Height adjustment (leveling) kit
Digital scroll compressor (017-046 models)
Water manifold piping
Electrical distribution panel with breakers for up to four (4) separate 30MP modules
Automatic Isolation Valves (evaporator and/or condenser)
Head pressure control
EMM (energy management module)
Sound enclosure panels>
Hot gas bypass
Vibration isolators (resilient pads)
Vibration isolators (springs)
BACnet translator
LON (local operating network) translator control
Mobility package (wheels)
Condenser water temperature sensors
Height adjustment (leveling) kit
Compressor return gas sensor
Bronze Y strainer
Navigator™ display module
Remote enhanced display
Victaulic spacer kit (for water manifold piping)
Multi-unit controller
Head pressure control
| 017-080 | |
| Length | 59.50 [1511] |
| Width | 32.0 [813] |
| Height | 65.8 [1671] |
Brochure
AquaForce® 23XW Chillers & 23XQ Heat Pumps