AquaSnap® 30MP AquaSnap® 30MPW AquaSnap® 30MPE

AquaSnap® 30MP Indoor Water-Cooled/Condenserless Liquid Chiller/Heat Pump

30MP

AquaSnap® 30MP packaged liquid and condenserless chillers/heat pumps feature a compact modular design that makes them ideal for easy replacement, retrofit, or new construction applications.

  • Flexible Installation Options
  • Space Saving Design
https://brandportal.carrier.com/m/2ae3306c7785b475/original/aquasnap-30mp-modular-bank.png
Overview

The AquaSnap® 30MP Chiller series offers unmatched versatility with its modular, compact design. Available as both packaged and condenserless units, it is engineered to meet the unique challenges of commercial HVAC installations. Supported by features like high-efficiency scroll compressors, the intuitive PIC 6 controls and energy management modules, this chiller supports indoor air quality while minimizing energy consumption. Designed to integrate seamlessly into retrofit projects or new constructions, the 30MP delivers reliable operation, robust heat recovery capabilities and flexibility for various applications, all while remaining ASHRAE 90.1 compliant.

  • AHRI Certified
  • ETL Listed
  • ISO 9001 Certified

Features

At a glance

Compressor Type

Scroll

Refrigerant

R-32

Cooling Range

17 - 80 Tons

Cooling Range

60 - 281 kW

Heating Range

283 - 1,100 MBH

Heating Range

82 - 322 kW

Model

30MPA

Condenserless Chiller

Model

30MPW

Packaged Chiller

Model

30MPQ

Water-to-Water Heat Pump

AquaSnap® 30MP Indoor Water-Cooled/Condenserless Liquid Chiller AquaSnap® 30MP Indoor Water-Cooled/Condenserless Liquid Chiller

Experience the AquaSnap® 30MP Chiller for retrofits or new installs delivering smart design, energy efficiency and reliable performance.

Documents

Accessory and Kit Data

Vibration Isolator Springs Accessory for 30MPA,MPW015-071, 30HW018-040, 50/60 Hz

Mobility Package Accessory for 19XR, 30MPA, 30MPE, 30MPW

Energy Management Module (EMM) Accessory for 30MP015-071, 30RAP011-150, 38APD025-130, 38APS025-065, 50/60 Hz

Hot Gas Bypass Accessory for 30RAP011-060 and 30MPA,MPW016-071

Low Sound Compressor Blanket Accessory for 30MPA,MPW016-071, 30RAP011-150, 38APD025-130, 38APS025-065

Low Sound Compressor Blanket Accessory for 30MPA,MPW017-080, 30RC010-060, 38RCD025-060, 38RCS025-050

Energy Management Module Accessory for 30RC 010-060, 30MP 017-080, 38RC 020-060

Vibration Isolation Accessory for 38RCD 025-060, 38RCS 025-050, 09RCM 050-060, 09RCS 020-035 30MPA 021-080, 30MPE, 30MPW 017-080 30RC 010-060

Hot Gas Bypass Accessory for 30RC 010-060 and 30MPA, MPW 017-080

Compressor Insulation Accessory for 30MPA, MPW017-080

Manifold Victaulic Spacer Fitting Kit Accessory for 30MPA, MPW017-080, MPE

Height Adjustment Accessory for 30MPA, MPW017-080, MPE

Electrical Distribution Panel Accessory for Multi-Chiller Plant 30MPA, MPW017-080, 50/60 Hz

Multi-Chiller Controller Accessory for 30MPA, MPW017-080

Condenser Flow Switch Accessory for 30MPW017-080, 50/60 Hz

Sound Enclosure Accessory for30MPA, MPW, MPQ, 30MPE 017-080

Brochure

Special Seismic Compliance Brochure

Heat Reclaim Chillers - Web Version

Aqua Series Water-Cooled Chillers Brochure

Carrier AquaSnap 30MP Modular Chiller

A World of Comfort 2025 - Brochure

Cost-Effective Energy Solutions for Your Chilled Water Plant

Vibration Analysis: Evaluate Your Chiller Performance

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

The Washington Library

Sault Ste. Marie Public Library

Controls

30MPA021-080, 30MPW017-080 and 30MPQ021-080 Controls, Start-Up, Operation, Service, and Troubleshooting for AquaSnap® Liquid Chillers with Scroll Compressors and PIC6 Controls

Guide Specifications

30MPA,MPW Guide Specifications, 17 to 80 Nominal Tons (60 to 281 kW)

Installation

30MPA021-080, MPW017-080 and 30MPQ021-080 AquaSnap® Liquid Chillers with Scroll Compressors and PIC6 Controls, 50/60 Hz

Presentation

Carrier Chiller Heat Recovery Video

30MP AquaSnap Water-Cooled Scroll Chiller Video

Press Release

Carrier Corp. Launches Flexible, High Efficiency AquaSnap® 30MP Modular Water-Cooled Chiller

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release - Carrier Launches Mobile App for Commercial Chillers

Press Release - Carrier Stocks Commercial Applied Products for Rapid Delivery

Press Release - Carrier’s New 30MP Chiller Provides Greater Capacity, Ease of Installation

Press Release - Carrier’s AquaSnap® 30MP Chiller Now Meets Higher Efficiency Requirements

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release - Carrier Updates AquaSnap 30MP Water-Cooled Scroll Chiller with Lower GWP Refrigerant and Controls

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

30MPA,MPQ021-080, 30MPW017-080 AquaSnap® Liquid Chillers with Scroll Compressors and PIC6 Controls with R-32 Refrigerant, 17 to 80 Nominal Tons (60 to 281 kW)

REVIT and 3D DRW Files

30MPEA REVIT Family File - Indoor Condenserless Liquid Chiller

30MPEW REVIT Family File - Indoor Water Cooled Liquid Chiller

30MPA without Manifold REVIT Family File - Indoor Water Cooled Liquid Chiller

30MPA with Manifold REVIT Family File - Indoor Water Cooled Liquid Chiller

30MPW without Manifold REVIT Family File - Indoor Water Cooled Liquid Chiller

30MPW with Manifold REVIT Family File - Indoor Water Cooled Liquid Chiller

Warranty Card

Limited Warranty for Commercial Equipment

White Paper

Freeze Protection and Noise Reduction for Chilled Water Systems: Applications for Condenserless Chillers

Heat Recovery for Chilled Water Systems: Applications for Condenserless Chillers - Updated July 2022

Chilled Water System Optimizer

Scroll Compressors: High-Efficiency Compression for Commercial and Industrial Applications

Disclaimers
Water-cooled chillers within the scope of the AHRI WCCL certification program are certified in accordance with the AHRI Water-Cooled Water-Chilling and Heat Pump Water-Heating Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org. Condenserless versions of these units and 50 Hz. units below 200 Tons are not certified under the AHRI certification program.

Connect with our Carrier experts for tailored solutions to meet your commercial HVAC needs.

Find an expert

Trust our network to help you find the perfect solution.

Designed for dependability, the 30MP series offers advanced engineering for simplified maintenance and lasting performance.