AquaForce® 23XW Water-Cooled Screw Chiller

AquaForce® 23XQ Water-Sourced Screw Heat Pump

Technical Specifications

At a glance

Compressor Type

Screw

Refrigerant

R-515B & R-1234ze(E)

Capacity Range

960 – 2900 MBH

Capacity Range

281.3 – 849.9 kW

Features

Performance Features
 

R-515B and R-1234ze(E) refrigerant 

Dual-rotor, positive displacement screw compressor 

Hermetic compressor motor 

Air-cooled unit mounted variable frequency drive 

Flooded shell and tube evaporator and condenser 

Internally and externally enhanced copper tubing 150 PSIG (1034 kPa) rated evaporator and condenser 

SmartVu Touchscreen control 

Display Multilingual display

 

Installation Features
 

Modular construction 

Single point electrical connection 

Can be dismantled and reassembled 

Unit-mounted VFD with single point connection 

Small footprint

Options

Factory-Installed Options
 

0.025, 0.028, and 0.035 in internally/externally enhanced copper tubing 

150 PSIG (1034 kPa) or 300 PSIG (2068 kPa) Nozzle-in Head Waterbox (Evaporator and Condenser) 

150 PSIG (1034 kPa) or 300 PSIG (2068 kPa) Marine Waterbox (Evaporator and Condenser) 

Flanged Evaporator and/or Condenser Waterbox Nozzles 

One, 2, or 3 pass Evaporator or Condenser Waterside Construction 

100 kAIC High SCCR Option 

10 in Swivel Panel on Corner 

Electrical Metering Kit 

Analog Meter 

Low and Ultra Low Noise Treatment Options

 

Field-Installed Accessories
 

Freestanding 5% Line Reactor 

Freestanding Harmonic Filter

 

Documents

Brochure

AquaForce® 23XW Chillers & 23XQ Heat Pumps

Need assistance? Ask Carrier.

Find an expert