AquaEdge® 19DV Water-Cooled Centrifugal Chiller

AquaEdge® 19DV Water-Cooled Centrifugal Chiller

Technical Specifications

At a glance

Compressor Type

Centrifugal

Refrigerant

R-1233 zd(E)

Capacity Range

350 - 1,150 Tons

Capacity Range

1,231 - 4,044 kW

Available Software

PLV Pro

Features

Performance 
 

Low energy consumption during part load and full load operation

IPLV down to 0.295

R-1233 zd(E) refrigerant with A1 safety rating

EquiDrive™ back to back two-stage compressor with Independent Guide Vane Control

Refrigerant lubricated ceramic bearings

Hybrid falling film evaporator

Crescent shaped economizer

Touchscreen control panel with multilingual display

Compatible with Carrier Comfort Network® (CCN) communication link

 

Reliability Features
 

ASME constructed heat exchangers

Two-stage 350-1,150 tons (1231 to 4044 kW) compressor with no scheduled teardown

Semi-hermetically sealed compressor and motor

Automated controls may be tested before start-up

Air-cooled, non-ventilated, totally enclosed variable frequency drive

 

Maintenance Features
 

Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms

Alarm and alert files maintain the last 25 time and date stamped messages in memory

Configuration data backup with non-volatile memory

Thermistor-type temperature sensor with quick connects in each water nozzle

Steel single rupture disk

Service contract available

 

Installation Features
 

Low voltage control circuits

Automated controls test on start-up

 

Standard Warranty
 

One year from start-up or 18 months from shipment

Refrigerant warranty 5 years from date of manufacture (US & Canada Only)

Extended warranties available (US & Canada Only)

Options

Factory-Installed Options

 

Enhanced tubing, .028 or .035 in. (0.711 or 0.889 mm): Internally/externally enhanced copper tubing – evaporator/condenser

Marine waterboxes: 150 psig (1034 kPa) waterbox

Flanged evaporator and/or condenser waterbox nozzles

1, 2, or 3 pass evaporator or condenser waterside construction

Economizer bypass valve

Modulating Envelope stability control (hot gas bypass)

Free cooling

IEEE-519 Option

BACnet® communications

Customer factory performance testing

Export crating

Extended Warranty (North America only)

Service Contract

 

Field-Installed Accessories

 

BACnet® Carrier translator

LonWorks® Carrier translator

Sensor package

Separate storage tank and pumpout unit

Stand-alone pumpout unit

Soleplate package

Spring isolator kit

Physical Data

Condenser Heat Exchanger SizeA (length, dished head waterbox)19DV B Width
(ft-in/mm)
19DV C Height
(ft-in/mm)
1-Pass
(ft-in/mm)
2-Pass*
(ft-in/mm)
3-Pass*
(ft-in/mm)
F2*15'6"/472414’ 10.5”/453515’ 6”/47148’ 4.04”/25499’ 3”/2822
F4*17’ 2”/524516’ 5.5”/505517’ 1”/52358’ 4.04”/25499’ 3”/2822
G2*15' 7.5"/476315' 0.375"/458215' 4"/46748' 3.625"25309' 6.25"/2902
G4*17' 4"/528316' 8.875"/510217' 0.5"/51948' 3.625"/25309' 6.25"/2902
H2*15’ 10.8”/484715’ 3.285”/465515’ 7.4”/47619’ 4.272”/285210’ 3.9”/3147
H4*17’ 7.3”/536716’ 11.785”/517617’ 3.9”/52819’ 2.215”/279910’ 3.9”/3147

*Assumed 2-pass nozzles on same end.

 

 

Heat Exchanger SizePassesA (length, with nozzle-in-head waterbox)
(in/mm)
B Width
(in/mm)
C Height
(in/mm)
M4*1-131.6/3343142.8/3745
M4*2206.1/5234131.6/3343142.8/3745
M4*3-131.6/3343142.8/3745
M6*1-131.6/3343142.8/3745
M6*2225.9/5736131.6/3343142.8/3745
M6*3-131.6/3343142.8/3745

*Assumed 2-pass nozzles on same end.

 

Documents

Brochure

Special Seismic Compliance Brochure

Heat Reclaim Chillers - Web Version

Aqua Series Water-Cooled Chillers Brochure

AquaEdge® 19DV Water-Cooled Centrifugal Chiller with Awards Brochure

A World of Comfort 2025 - Brochure

Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure

Cost-Effective Energy Solutions for Your Chilled Water Plant

Carrier AHRI Approved Laboratory

Carrier QuantumLeap Data Centers Solutions

Vibration Analysis: Evaluate Your Chiller Performance

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Wake Tech East Central Energy Plant

Controls

19DV AquaEdge® Two-Stage High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with PIC6 Controls

Guide Specifications

19DV Guide Specifications, 350 to 800 Nominal Tons (1231 to 4044 Nominal kW)

Installation

19DV AquaEdge® High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with Greenspeed® Intelligence,PIC6 Controls, and HFO R-1233zd(E), 350 to 1,150 Nominal Tons (1,231 to 4,044 kW) 50/60 Hz

Maintenance

19DV AquaEdge® Two-Stage Back-to-Back Centrifugal Liquid Chillers with PIC6 Controls and HFO R-1233zd(E) 50/60 Hz

Presentation

Carrier Chiller Heat Recovery Video

Carrier 19DV Chiller Heat Recovery Video

Press Release

Press Release - Carrier Previews AquaEdge® 19DV Centrifugal Chiller with Environmentally Sustainable Refrigerant

Press Release - AquaEdge® 19DV Centrifugal Chiller is Now Available in North America

Press Release - Carrier Innovations Named Finalists in Consulting-Specifying Engineer® Magazine’s Product of the Year Competition

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release - Carrier® AquaEdge® 19DV Chiller Wins Fifth Major Award in Past Year

Press Release - Carrier® AquaEdge® 19DV Chiller Line Expanded to 350 Tons

Press Release: Carrier AquaEdge 19DV Chiller Line Expands to 1150 Tons

Press Release - Carrier Adds Seismic Certification for Award-Winning AquaEdge 19DV Water-Cooled Chiller

Product Data

19DV AquaEdge® High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with Greenspeed® Intelligence, PIC6 Controls, and HFO-1233zd(E) Refrigerant, 350 to 1150 Nominal Tons (1231 to 4044 Nominal kW)

REVIT and 3D DRW Files

19DV-F Revit Family File

19DV-G Revit Family File

19DV-H Revit Family File

19DV-M Revit Family File

Warranty Card

Limited Warranty for Commercial Equipment

Refrigerant Warranty Certificate for Water Cooled Chillers, US and Canada Only

White Paper

Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology

Chilled Water System Optimizer

Need assistance? Ask Carrier.

Find an expert