AquaEdge® 19DV Water-Cooled Centrifugal Chiller

AquaEdge® 19DV Water-Cooled Centrifugal Chiller

19DV

AquaEdge® 19DV chiller delivers unmatched versatility, efficiency, and reliability with innovative design, future‑proof performance, and PLV Pro software for smarter system decisions.

AquaEdge® 19DV Centrifugal Water-Cooled Chiller
Overview

Harness the future of commercial HVAC with the AquaEdge® 19DV Water-Cooled Chiller. Designed for optimal climate control, this chiller offers unparalleled energy efficiency with an IPLV as low as 0.295. Innovative features like the EquiDrive™ two-stage compressor with independent guide vane control and a hybrid falling film evaporator provide superior performance and reliability. Using the environmentally advanced R-1233zd(E) refrigerant, this chiller ensures sustainability without compromising performance. With robust construction, automated controls and a focus on indoor air quality, the 19DV is the perfect solution for diverse applications.

  • AHRI Certified
  • UL Listed
  • A1 Refrigerant
  • ISO 9001 Certified

Features

At a glance

Compressor Type

Centrifugal

Refrigerant

R-1233 zd(E)

Capacity Range

350 - 1,150 Tons

Capacity Range

1,231 - 4,044 kW

Available Software

PLV Pro

AquaEdge® 19DV, AquaEdge® 19DV,

Experience unmatched efficiency, reliability and sustainability with the AquaEdge® 19DV, a system designed to redefine the benchmark in HVAC technology.

Documents

Brochure

Special Seismic Compliance Brochure

Heat Reclaim Chillers - Web Version

Aqua Series Water-Cooled Chillers Brochure

AquaEdge® 19DV Water-Cooled Centrifugal Chiller with Awards Brochure

A World of Comfort 2025 - Brochure

Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure

Cost-Effective Energy Solutions for Your Chilled Water Plant

Carrier AHRI Approved Laboratory

Carrier QuantumLeap Data Centers Solutions

Vibration Analysis: Evaluate Your Chiller Performance

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Wake Tech East Central Energy Plant

Controls

19DV AquaEdge® Two-Stage High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with PIC6 Controls

Guide Specifications

19DV Guide Specifications, 350 to 800 Nominal Tons (1231 to 4044 Nominal kW)

Installation

19DV AquaEdge® High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with Greenspeed® Intelligence,PIC6 Controls, and HFO R-1233zd(E), 350 to 1,150 Nominal Tons (1,231 to 4,044 kW) 50/60 Hz

Maintenance

19DV AquaEdge® Two-Stage Back-to-Back Centrifugal Liquid Chillers with PIC6 Controls and HFO R-1233zd(E) 50/60 Hz

Presentation

Carrier Chiller Heat Recovery Video

Carrier 19DV Chiller Heat Recovery Video

Press Release

Press Release - Carrier Previews AquaEdge® 19DV Centrifugal Chiller with Environmentally Sustainable Refrigerant

Press Release - AquaEdge® 19DV Centrifugal Chiller is Now Available in North America

Press Release - Carrier Innovations Named Finalists in Consulting-Specifying Engineer® Magazine’s Product of the Year Competition

Press Release - Carrier Releases Updated Chiller Mobile App

Press Release - Carrier® AquaEdge® 19DV Chiller Wins Fifth Major Award in Past Year

Press Release - Carrier® AquaEdge® 19DV Chiller Line Expanded to 350 Tons

Press Release: Carrier AquaEdge 19DV Chiller Line Expands to 1150 Tons

Press Release - Carrier Adds Seismic Certification for Award-Winning AquaEdge 19DV Water-Cooled Chiller

Product Data

19DV AquaEdge® High-Efficiency Semi-Hermetic Centrifugal Liquid Chillers with Greenspeed® Intelligence, PIC6 Controls, and HFO-1233zd(E) Refrigerant, 350 to 1150 Nominal Tons (1231 to 4044 Nominal kW)

REVIT and 3D DRW Files

19DV-F Revit Family File

19DV-G Revit Family File

19DV-H Revit Family File

19DV-M Revit Family File

Warranty Card

Limited Warranty for Commercial Equipment

Refrigerant Warranty Certificate for Water Cooled Chillers, US and Canada Only

White Paper

Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology

Chilled Water System Optimizer

Disclaimers
Water-cooled chillers within the scope of the AHRI WCCL certification program are certified in accordance with the AHRI Water-Cooled Water-Chilling and Heat Pump Water-Heating Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org.

Need assistance? Connect with our trusted network of Carrier experts to find the best HVAC solutions for your building.

Find an expert

Trust our network to help you find the perfect solution.

Carrier’s advanced engineering ensures dependable performance, easy maintenance and long-term value across all applications.