AquaEdge® 17DA Water-Cooled, Custom-Design Centrifugal Chiller

AquaEdge® 17DA Water-Cooled, Custom-Design Centrifugal Chiller

17DA

AquaEdge® 17DA chiller delivers unmatched efficiency and cost savings for large tonnage needs, custom‑built to ASME and Carrier standards for reliable, long‑term performance.

  • Flexible Heat Exchangers
  • Energy-Efficient Compressor
  • Custom Solutions
Overview

With over five decades of proven performance, the AquaEdge® 17DA Water-Cooled Chiller is the ultimate solution for large-scale commercial HVAC systems. Designed for unmatched energy efficiency, it features a robust single-stage compressor with an atmospheric lubrication system, allowing seamless inspections without disassembly. Custom-built heat exchangers deliver tailored performance, while its unloading capabilities reduce energy usage during variable loads. From delivering reliable indoor air quality to operating with minimal maintenance, the 17DA remains a smart, long-term investment in climate control.

Features

At a glance

Compressor Type

Centrifugal

Refrigerant

R-513A

Capacity Range

3,000 - 5,500 Tons

Capacity Range

10,550 - 19,340 kW

AquaEdge® 17DA AquaEdge® 17DA

Discover exceptional cooling performance with the AquaEdge® 17DA, a customized HVAC solution engineered to handle the most demanding environments with unmatched efficiency and reliability.

Documents

Accessory and Kit Data

OIL-SENSE -2 Oil Quality Monitoring for Centrifugal Chillers

Brochure

17DA Centrifugal Chiller

A World of Comfort 2025 - Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Case Study

Oklahoma State University

Installation

17DA Open-Drive Centrifugal Liquid Chillers

Carrier® ChillerVu™ Variable Flow Condenser Pump Application Guide

Press Release

Press Release - Carrier Chillers Provide Win-Win-Win for Customers

Press Release - Carrier® SMART Service Delivers Enhanced Chiller Performance

Start-Up

17, 19 Series Start-Up, Operation & Maintenance Instructions Safety Guide Supplement

17MPS/FA Open Drive Centrifugal Liquid Chillers

17DA Open-Drive Centrifugal Liquid Chillers, 50/60 Hz, HFC-134a

Disclaimers
The 17DA is outside the scope of AHRI Air-Cooled Water-Chilling Packages Certification Program, but is rated in accordance with AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI).

Have questions? Connect with your nearest Carrier expert to find the perfect solution for your large-scale HVAC needs.

Find an expert

Trust our network to help you find the perfect solution.

Carrier's dedication to engineered excellence ensures reliable, energy-efficient solutions that simplify maintenance and reduce costs.