Comfort Controller 6400 Outdoor Duty Rated Installation Instructions
Comfort Controller 6400 I/O
Application
Commercial Applied EquipmentType
Product-Integrated ControllerMonitors up to 16 field points.
Two LEDs, conveniently located at the top of the module, indicate processor status (red) and module communication status (green).
Local connection for LID.
Ability to disable all inputs or all outputs by simply flipping a switch.
Simplified field wiring using “plug type” terminals (two-pin connection).
Installation
Comfort Controller 6400 Outdoor Duty Rated Installation Instructions
Comfort Controller Installation and Start-up Manual
Product Data
CEPL130530-10-R / CEPL130531-10-R Comfort Controller 6400 and 6400 I/O Outdoor Duty Rated Product Data Sheets