Comfort Controller 6400 I/O CEPL130531-10-R

Comfort Controller 6400 I/O

CEPL130531-10-R

Expanded capacity and seamless integration for optimized HVAC control.

  • Versatile modular design
  • Easily configurable I O points
  • Plug-type terminals
Overview

The Comfort Controller 6400 I/O (Model CEPL130531-10-R) revolutionizes HVAC management in commercial buildings by adding unmatched flexibility and scalability. Serving as both a standalone device and part of the Carrier Comfort Network® (CCN), this controller expands the field point capacity of the Comfort Controller 6400. With the ability to monitor up to 16 field points and customizable I/O configurations, it adapts seamlessly to diverse application needs. Compact, efficient and easy to install, this system ensures robust performance and reduced operational complexity for advanced climate control solutions.

Features

At a glance

Application

Commercial Applied Equipment

Type

Product-Integrated Controller

Alt Text Alt Text

Harness control and adaptability with Comfort Controller 6400 I/O — engineered for energy efficiency and flexible system integration to optimize building climate management.

Documents

Installation

Comfort Controller 6400 Outdoor Duty Rated Installation Instructions

Comfort Controller Installation and Start-up Manual

Product Data

CEPL130530-10-R / CEPL130531-10-R Comfort Controller 6400 and 6400 I/O Outdoor Duty Rated Product Data Sheets

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

A Carrier Controls Expert will listen to your needs, identify the best approach and create a tailored solution that’s right for you.