Comfort Controller 6400: HVAC Module

Comfort Controller 6400: HVAC Module

Technical Specifications

At a Glance

Application

Airside

Application

Packaged Outdoor

Application

Split Systems

Application

Chillers

Type

Product-Integrated Controller

Features

Product Features
 

Stand-alone control and monitoring of up to 16 field points, using proven algorithms.

1600 Compatibility mode can be used to directly replace a 1600 controller.

Firmware Updates via FieldLoader.

Compatibility with the following interface devices: i-Vu®, ComfortVIEW™, and Network Service Tool V and subsequent versions.

Three LEDs, conveniently located on the front of the module, indicate processor status (red), CCN Communication Bus status (yellow), and I/O module communication status (green).

Entire database at your disposal. Based on your application's requirements, you determine how many and which algorithms, inputs/outputs, schedules, alarms, and system functions to include in the database. Therefore, the database will only consist of the items that are necessary for the application — valuable memory space is not wasted.

Ability to display the amount of available database space.

Ability to add items to database as necessary.

Local connection for LID and CCN.

Total facilities management when linked to a CCN.

Ability to disable all inputs, all outputs, or disable both inputs and outputs by simply flipping a switch.

Two-day backup of clock and data such as Data

Collection and Runtime.

Simplified field wiring using “plug type” terminals (two-pin connection).

No need for batteries.

Uses any standard, field-supplied 24 Vac, 60VA transformer.

 

CCN Features
 

Alarm processing, messages, and annunciation.

Runtime, history, and consumable data collection and report generation.

Demand limiting/loadshedding.

Broadcast of data such as outside air temperature, outside air humidity, and time of day.

Data transfer between system elements.

Timed overrides for use with Tenant Billing.

Airside and waterside linkage.

Documents

Installation

Comfort Controller 6400 Outdoor Duty Rated Installation Instructions

Comfort Controller Installation and Start-up Manual

Product Data

CEPL130530-10-R / CEPL130531-10-R Comfort Controller 6400 and 6400 I/O Outdoor Duty Rated Product Data Sheets

Need assistance? Ask Carrier.

Find an expert