Comfort Controller 6400 Outdoor Duty Rated Installation Instructions
Provides standalone control and monitoring for up to 16 field points, expandable to 64 for growing applications.
The Carrier Comfort Controller 6400 (Model CEPL130201-02) offers advanced HVAC control and monitoring, tailored to meet the demands of modern commercial buildings. With capabilities for both stand-alone operation and integration into the Carrier Comfort Network® (CCN), this microprocessor-based controller delivers precision, flexibility and scalability. The Comfort Controller 6400 supports up to 16 onboard input/output points, expandable to 64 with additional modules, making it ideal for managing diverse systems like chillers, air handlers, pumps, lighting and more. With built-in energy management, pre-engineered control routines and seamless operator interfaces, this controller enables reduced energy costs, easier maintenance and unmatched system reliability.
Diagnostic tools and LED indicators for real-time insights into controller conditions.
Simplifies field wiring with plug-type terminals and allows universal sensor configuration.
Supports demand limiting/load shedding to minimize energy costs during peak periods.
Application
AirsideApplication
Packaged OutdoorApplication
Split SystemsApplication
ChillersType
Product-Integrated ControllerThe Comfort Controller 6400 is a module powered by a microcontroller, designed to monitor and control HVAC systems. It can operate alone or as part of a larger system, thanks to its closed-loop direct digital control technology.
Installation
Comfort Controller 6400 Outdoor Duty Rated Installation Instructions
Comfort Controller Installation and Start-up Manual
Product Data
CEPL130530-10-R / CEPL130531-10-R Comfort Controller 6400 and 6400 I/O Outdoor Duty Rated Product Data Sheets