​​​Comfort Controller 6400 CEPL130201-02​​

​​​Comfort Controller 6400

Technical Specifications

At a Glance

Application

Airside

Application

Packaged Indoor

Application

Packaged Outdoor

Application

Split Systems

Application

Chillers

Type

Product-Integrated Controller

Features

Stand-alone control and monitoring of up to 16 universal "on-board" points

Easily expandable with 6400 Input/Output module

Simplified field wiring using "plug type" terminals (two-pin connection)

Alarm processing, messages and annunciation

Demand limiting/load shedding

Library of algorithms for a variety of control operations

Inputs can be configured universally

Outputs can be configured universally

Total facilities management when linked to a CCN

Documents

Installation

Comfort Controller 6400 Outdoor Duty Rated Installation Instructions

Comfort Controller Installation and Start-up Manual

Comfort Controller Upgrade Procedure

Product Data

CEPL130201 Comfort Controller 6400

Need assistance? Ask Carrier.

Find an expert