​​​Comfort Controller 6400 CEPL130201-02​​

​​​Comfort Controller 6400

CEPL130201-02

Smart, scalable and energy-efficient controls designed to enhance your HVAC systems.

  • Comprehensive control with up to 64 hardware points
  • Simplified programming with pre-engineered routines
  • Robust energy management for cost savings
Overview

The Carrier Comfort Controller 6400 (Model CEPL130201-02) offers advanced HVAC control and monitoring, tailored to meet the demands of modern commercial buildings. With capabilities for both stand-alone operation and integration into the Carrier Comfort Network® (CCN), this microprocessor-based controller delivers precision, flexibility and scalability. It supports up to 16 onboard input/output points, expandable to 64 with additional modules, making it ideal for managing diverse systems like chillers, air handlers, pumps, lighting and more. With built-in energy management, pre-engineered control routines and seamless operator interfaces, this controller enables reduced energy costs, easier maintenance and unmatched system reliability. ​​

Features

At a glance

Application

Airside

Application

Packaged Indoor

Application

Packaged Outdoor

Application

Split Systems

Application

Chillers

Type

Product-Integrated Controller

Technical Specifications

Alt Text Alt Text

​​Carrier Comfort Controllers feature Direct Digital Control (​DDC) technology. These controllers help manage vital equipment like chillers, air handlers and cooling towers.

Documents

Installation

Comfort Controller 6400 Outdoor Duty Rated Installation Instructions

Comfort Controller Installation and Start-up Manual

Comfort Controller Upgrade Procedure

Product Data

CEPL130201 Comfort Controller 6400

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

Our HVAC controls specialists will evaluate your needs, identify the best solutions and deliver tailored recommendations to optimize system performance.