​​​ComfortID™ Single Duct Air Terminal Zone Controller  33ZCVVTZC-01​​

VVT® Zone Controller 3V™ Control System

Technical Specifications

At a Glance

Application

Airside

Type

Product-Integrated Controller

Features

Provides pressure independent (VAV) control

Uses Proportional Integral Derivative (PID) control

Mounts directly onto VAV box damper shaft

Terminal fan control

For terminals up to 9000 cfm or 3.4 sq ft inlet (primary air)

Auxiliary heating control of modulating (floating) hot water, single-position hot water, single or two-stage electric, or zone two-stage electric, or zone perimeter heat

Quick and easy commissioning and balancing process

Automatic self calibration of airflow transducer

Capable of stand-alone operation, with supply-air temperature sensor

Actuator preassembled to housing

Capable of demand controlled ventilation support with field-installed IAQ sensor

Easy access to airflow sensor pneumatic connections

Uses Carrier Comfort Network (CCN) protocol

Capable of high-speed 38.4 kilobaud communications network operation

128 controller maximum system (must be located on same CCN bus segment)

Capable of zone humidity control (dehumidification) with field-installed humidity sensor

Carrier Linkage System capability

Global set point and occupancy scheduling

Provides a remote occupancy contact input for a field-supplied occupancy sensor

Capable of local set point adjustment with field-installed temperature sensor (with temperature offset)

Both controller housing and actuator are UL94-5V plenum rated

Documents

Case Study

UW Credit Union

City of Charlotte

Guide Specifications

3V VVT System Guide Specifications

33ZCVVTZC-01 Zone Controller, 33ZCBC-01 Bypass Controller, 33Pilot-01 System Pilot, Guide Specifications

3V Zone Controller Guide Specifications

Installation

33ZCVVTZC-01 3V Control System VVT Zone Controller Pressure Dependent Control

Press Release

Carrier Announces New 3V Packaged Control System

Product Data

VVT (Variable Volume and Temperature) Zoning System 3V Control System

33ZCVVTZC-01 3V Control System VVT Zone Controller

Need assistance? Ask Carrier.

Find an expert