UW Credit Union
Provides advanced PID-based pressure-independent VAV control for consistent airflow management.
The VVT Zone Controller is a component of Carrier’s 3V Control System and is used to provide zone level temperature and air quality control for Variable Volume and Temperature Applications. The VVT zone controller can be operated and configured through the Carrier communicating network with the System Pilot user interface.
Advanced CCN connectivity supports up to 128 zones with high-speed communication.
Enables automatic self-calibration of airflow transducer and efficient commissioning.
Compatible with a variety of field-installed sensors, including IAQ, temperature and humidity.
Application
AirsideType
Product-Integrated ControllerEmpower your commercial HVAC systems with tailored, energy-efficient control solutions that optimize indoor climates while simplifying system integration.
Case Study
UW Credit Union
City of Charlotte
Guide Specifications
3V VVT System Guide Specifications
33ZCVVTZC-01 Zone Controller, 33ZCBC-01 Bypass Controller, 33Pilot-01 System Pilot, Guide Specifications
3V Zone Controller Guide Specifications
Installation
33ZCVVTZC-01 3V Control System VVT Zone Controller Pressure Dependent Control
Press Release
Carrier Announces New 3V Packaged Control System
Product Data
VVT (Variable Volume and Temperature) Zoning System 3V Control System
33ZCVVTZC-01 3V Control System VVT Zone Controller