ComfortID System
ComfortID™ Single Duct Air Terminal Zone Controller
Application
AirsideType
Product-Integrated ControllerProvides Pressure Independent (VAV) control
Uses Proportional Integral Derivative (PID) control
Mounts directly onto VAV box damper shaft
Terminal fan control
For terminals up to 9000 cfm or 3.4 sq. ft inlet (primary air)
Auxiliary heating control of modulating (floating) hot water, single-position hot water, single or two-stage electric, or zone perimeter heat
Quick and easy commissioning and balancing process
Automatic self calibration of airflow transducer
Capable of stand-alone operation, with supply-air temperature sensor
Actuator preassembled to housing
Capable of demand controlled ventilation support with field-installed IAQ sensor
Easy access to airflow sensor pneumatic connections
Uses Carrier Comfort Network (CCN) protocol
Capable of high-speed 38.4 kilobaud communications network operation
128 controller maximum system (must be located on same CCN bus segment)
Capable of zone humidity control (dehumidification) with field-installed humidity sensor
Carrier Linkage System capability
Global set point and occupancy scheduling provides a remote occupancy contact input for a field-supplied occupancy sensor
Capable of local set point adjustment with field-installed temperature sensor (with temperature offset)
Both controller housing and actuator are UL94-5V plenum rated
Brochure
ComfortID System
Installation
33ZCFANTRM, 33ZCVAVTRM ComfortID Test and Balance tool Software
33ZCFANTRM, 33ZCVAVTRM, 33ZCSECTRM Single Duct Air Terminal Zone Controller, VAV Fan Terminal Zone Controller, Secondary Terminal Zone Controller
Product Data
33ZCVAVTRM Single Duct Air Terminal Zone Controller